Product Number: VAD M12 1B-VAD 1B-1-3-226

Dual Valve, Form A | M12- Male 0° | #Contacts: 3 | 2xForm A - Female 90° | #Contacts: 2+2 PE | Suppression diode (TVS) & yellow LED | 24 V | Cable: Black (PUR); 0.50 mm²; IEC | cURus

Form A, Dual Valve Adaptor| M12- Male Straight | #Contacts: 3, A-coded | 2 x Form A - Female Angled Cordset | #Contacts: 2+2 PE | Suppression diode (TVS) & yellow LED | 24 V / 4 A | Cable: Black PUR Jacket; 3x0.50 mm² (20 AWG); IEC

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 2 Pin 3 Pin 4 Pin 5
brown blue brown green-yellow

Face View Side 2

Pin 1 Pin 2
brown blue

Product Family

Valve Connectors

Shielding Type

Unshielded

Voltage Rating

24 V

Rated Impulse Voltage

4.0 kV (PCBA 2.0 kV)

Operating Voltage

24 V AC/DC

Current Rating

4 A

Side 1 Product Sub Family

Dual Valve Adapter

Side 1 Type of Contact/Gender

Pin Contact / Male, M12 | Socket Contact / Female, Valve

Connector Design

M12 | Male | 5 Pole | 0°

Attachment Type

Fixed Screw, M12 Exit | Central Screw Valve

Number of Pins

3, M12 Exit | 2+2 PE, Valve

Coding, Side 1

A

Side 1 Contact Resistance

≤ 5 mOhm, M12 Exit Ohm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Cross Section

0.50 mm²

Ambient Temperature (Operation)*

- 40 °C - + 80 °C

Temperature Range (Gasket)

-25°C to +80°C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

DIN EN 175301-803-A, ISO 4400

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper Alloy (CuSn), M12 | Brass (CuZn), Valve

Side 1 Contact Plating

Gold over Copper (Cu/Au), M12 | Copper over Tin (Cu/Sn), Valve

Contact Bearer Material

Thermoplastic Polyurethane (TPU), M12 | Glass-filled Polyamides (PA GF), Valve

Contact Bearer Color

Black, M12 | Black, Valve

Flammability Class (Contact Bearer)

UL 94 HB, M12 | UL 94 V-0, Valve

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Grey Translucent

Flammability Class (Molded Body)

UL 94 HB

Housing Material

Brass (CuZn), M12 Exit

Housing Plating

Nickel (Ni), M12 Exit

Housing Color

Metallic, M12 | Translucent, Valve

Attachment Material

Brass (CuZn), M12 | Steel, Philips combi slot, Valve

Gasket Material

Molded Integrated Gasket

Protection Circuitry

Suppression diode (TVS)

Protective Circuit

Suppression diode (TVS)

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

226

Conductor Size

0.5 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor Material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Black

Cable Diameter D

Ø 4.6 mm [ 0.181 ]"

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

Ø 1.50 mm [ 0.06" ]

Ambient Temperature (Fixed Installation)

- 50 °C to + 105 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 25 °C to + 105 °C (UL: + 80 °C)

Ambient Temperature (Drag Chain Inst)

- 25 °C to + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 50265-2-2, VDE 0482-265-2-2, IEC 60332-2-2, CSA FT2

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Varies | Halogen-Free: Yes | Mechanical Durability: High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments

Side 2 Product Sub Family

Dual Valve

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

Dual Form A | Female | 90° | 2+2PE Pole

Attachment Type, Side 2

Central Screw

Number of Pins, Side 2

2+2 PE

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 50

Ambient Temperature (Operation), Side 2*

- 40 °C - + 80 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

DIN EN 175301-803-A, ISO 4400

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance, Side 2

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Brass (CuZn)

Contact Plating, Side 2

Copper over Tin (Cu/Sn)

Contact Bearer Material, Side 2

Glass-filled Polyamides (PA GF)

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 V-0

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Grey Translucent

Flammability Class (Molded Body), Side 2

UL 94 HB

Housing Color, Side 2

Translucent

Attachment Material, Side 2

Steel, Philips combi slot

Protection Circuitry, Side 2

Suppression diode (TVS)

Function Indicator, Side 2

Yellow LED

Protective Circuit, Side 2

Suppression diode (TVS)

Fastening Torque (Attachment), Side 2

(50-60) Ncm

Note, Side 2

1. Do not connect or disconnect under load.

VDE

Yes

RoHS Compliant

Yes

Halogenfree

Yes

Oil Resistance

Good chemical and oil resistance

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

Notice derating

Update and Revision

Revision Number: 0.12 Revision Date: 12-10-2025

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

Notice derating

Update and Revision

Revision Number: 0.12 Revision Date: 12-10-2025


Part Numbers

Item # Item Description Cable Length
55338 VAD M12 1B-VAD 1B-1-3-226/0,4 M 0.4 m
16452 VAD M12 1B-VAD 1B-1-3-226/0,15 M