Product Number: 1668ENH

Category 5e Cable, 2 x 4 Pair, F/UTP, LSZH Indoor CPR Eca

Category 5e Premise Horizontal Cable (100MHz) shotgun, 2 x 4-Pair, 24 AWG solid bare copper conductors, F/UTP, Polyethylene insulation, Beldfoil® shield, AWG 26 solid tinned copper drainwire, LSZH jacket

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building backbone cable; Support current and future Category 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Conductor

Element Size Stranding Material No. of Pairs
Individual Pair 24 AWG Solid BC - Bare Copper 8

Insulation

Element Material Nom. Insulation Diameter Color Code
Individual Pair PE - Polyethylene 1.05 mm (0.0413 in) White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown

Cable Core

Description
4 pairs twisted together covered with a polyester foil

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (Solid) TC

Outer Shield Table Notes

Aluminum facing outside in contact with drain wire

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6 mm (0.24 in)

Outer Jacket1 Table Notes

Figure 8 construction

Overall Cable Diameter (Nominal)

6 mm (0.24 in)

Electricals

Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft) 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm

Delay

Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 60%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB]
1 2.1 dB/100m 65.3 62.3 63.2 60.2 64 61 20 40 35
4 4 dB/100m 56.3 53.3 52.32 49.3 52 49 23 34 23
10 6.3 dB/100m 50.3 47.3 44 41 44 41 25 30 15
16 8 dB/100m 47.2 44.2 39.2 36.2 39.9 36.9 25 28 10.9
20 9 dB/100m 45.8 42.8 36.8 33.8 38 35 25 27 9
31.25 11.4 dB/100m 42.9 39.9 31.5 28.5 34.1 31.5 23.6 25.1 5.5
62.5 16.5 dB/100m 38.4 35.4 21.9 18.9 28.1 25.1 21.5 22
100 21.3 dB/100m 35.3 32.3 14 11 24 21 20.1 20

Transfer Impedance

Frequency Max. Transfer Impedance
1 Mhz Max. 50 mOhm/m
10 Mhz Max. 100 mOhm/m
30 Mhz Max. 200 mOhm/m
100 Mhz Max. 1000 mOhm/m

Transfer Impedance Class

Grade 2

Screening Class

Type II

Screening Table Notes

Coupling Attenuation

Voltage

Voltage Rating
72 V DC

Temperature

Operating Installation
-30°C to +60°C 0°C To +50°C

Bend Radius

Stationary Min. Installation Min.
24 mm (0.94 in) 48 mm

Max. Pull Tension

130 N (29 lbf)

Bulk Cable Weight

78 kg/km

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = a

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

Update and Revision

Revision Number: 0.288 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.288 Revision Date: 09-07-2025