GURNC08

Universal OFC CLT (jelly filled): GLASS YARNS(3150N) + LSZH with 1 Tube of Ø3.3mm 8f MM OM5. CPR Dca.

...
Universal (Indoor/Outdoor) optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns (improved rodent protection) as strength member and Low Smoke Zero Halogen outer jacket. Product feature: This cable has improved rodent protection by glass yarns. Existing out of 1 Tube with a diameter of 3.3mm with 8 fibers MM OM5. CPR Euroclass Dca.

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor/Outdoor - Euroclass Dca

Suitable Applications

For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and/or tubes.

Construction
Fiber Cable Construction
Fiber Type Fiber Count Subunit Color
OM5 8 TIA coding (Gxxxxxx.T): Natural

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black

Cable Core Water Tight

Yes

Cable Core Waterblocking

Waterblocking Glass Yarns

Bulk Cable Weight

55 kg/km

SubUnit Specifications

Number of Active Subunits

1

Number of Subunit Positions

1

Fibers Per Subunit

8

Physical Specifications

Type of Armor

Non-Armored

Jacket Specifications

Number of Jackets

Single Jacket

Outer Jacket Specifications
Outer Jacket
Material Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 7.1 mm No

Table Notes

Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green

Optical Characteristics

Max. Attenuation at 1300 nm

0.9 dB/km

Max. Attenuation at 850 nm

2.9 dB/km

Mechanical Characteristics
Mechanical Tests
Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 142 mm IEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 71 mm IEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 3150 N (708 lbf) IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 1050 N (236 lbf) IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 15 kN/m IEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 7.5 kN/m IEC 60794-3-10
Temperature Range

Operating Temperature Range

-30 °C to +70 °C

Installation Temperature Range

-5 °C to +50 °C

Storage Temperature Range

-30 °C to +70 °C

Product Material

UL Rating/Flame Test

Non-UL Rated

Standards

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC Flammability

IEC 60332-1-2

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 60754-1 - Halogen Amount

Zero

IEC 61034-2 - Smoke Density Min. Transmittance

60%

CPR Euroclass

Dca-s2,d2,a1

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

History

Update and Revision

Revision Number: 0.43 Revision Date: 09-17-2024