<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Custom Broadcast Assemblies

Belden is now able to offer a wide range of factory terminated, custom cable assemblies using SMPTE Hybrid, Tactical Fiber, Coax, Triax, and Audio cables. All assemblies are terminated with industry leading connector brands and are manufactured to the superior quality standards that you have come to expect from Belden. Custom assemblies undergo rigorous testing, are shipped with a test report verifying superior performance and consistency, and are backed by a one-year product warranty.

  • Soldered conductors ensure consistent conductor-to-pin contact to avoid open circuits
  • Isolated conductors and shrink tubing over each solder joint protects the assemblies from harsh field abuse and electrical shorts
  • A special internal process is used to thoroughly cure epoxy for a tight bond around the connector anchor
  • Soldered conductors ensure consistent conductor-to-pin contact to avoid open circuits
  • Isolated conductors and shrink tubing over each solder joint protects the assemblies from harsh field abuse and electrical shorts
  • A special internal process is used to thoroughly cure epoxy for a tight bond around the connector anchor

Technical Data

Assembly Type Cable Types Connectors Details
SMPTE Standard, Double Jacket, Harsh Environment Lemo & Amphenol SMPTE
  • All assemblies meet or exceed SMPTE 304M/311M criteria
  • Offered in light duty, harsh environment, and general use configurations
  • Riser, plenum, waterblocked and riser rated waterblocked assemblies available
Coax RG-6, RG-7, RG-11, RG-59 BNC & Mini DIN's
  • Precision factory terminated to deliver superior electrical performance
  • Available in general use, riser, plenum, water blocked and riser rated waterblocked cables
  • Wide variety of BNC, Mini DIN and Triax connectors available
Triax RG-11 & RG-59 Kings & Lemo Locking
Audio Analog & Digital XLR & DT12
  • Conductors are hand soldered and individually isolated to eliminate cross-talk
  • Assemblies available with XLR or DT12 connectors for fan-out or audio snake applications
  • Ruggedized heat shrink and strain relief to improve longevity in the field
Fiber Singlemode or Multimode 2 - 24 Channels LC, SC, ST
  • Factory terminated with LC, SC, or ST connectors for field deployment
  • All assemblies are tested and certified to ensure low attenuation and return loss
  • All tactical cables made with aramid strength members and bend insensitive glass for superior performance in the field
Warranties
  • One-Year Product Warranty
Product Bulletin

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

  • Soldered conductors ensure consistent conductor-to-pin contact to avoid open circuits
  • Isolated conductors and shrink tubing over each solder joint protects the assemblies from harsh field abuse and electrical shorts
  • A special internal process is used to thoroughly cure epoxy for a tight bond around the connector anchor
REVConnect

Product Variations

To download the configurator for each Assembly type, click below:

Assembly Type Configurator
SMPTE Download
Coax/Triax
Audio
Fiber

Or view our Capabilities Bulletin for Broadcast Assemblies

Related Resources

Standards

  • SMPTE 304M, 311M, ST 259, ST 292, ST 424, ST 425, ST 2081-1, ST 2082-1
  • AES3-4-2009 Annex D

Warranties

Installation Guides

  • Coming Soon

Related Products

Tactical Fiber Optic Cable

Tactical Fiber Optic Cable

View Product
SMPTE Camera Cable

SMPTE Camera Cable

View Product
Precision Video Coax Cable

Precision Video Coax

View Product

Custom Assemblies Configurator

Custom Assemblies

Belden's consistency and reliability is also available in custom assemblies. Choose from various configurations, connectors and any length.

Configure Now

Why You Can't Ignore Category 6A Anymore

Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

View Our Blog

Check out our AV blog site for more topics.

View