4K UHD Coax Cables

Belden 4K UHD Coax Cables for 12G-SDI maximize 4K signal transmission distance over a single coax, minimizing weight and space utilization compared to multi-link solutions.

Expanded Line

Flexible: RG-6
Riser: Mini RG-59, RG-59, RG-6, Series 7, RG-11
Plenum: Mini RG-59, RG-6, RG-11
LSZH with CPR ratings: Mini RG-59, RG-59, RG-6, Series 7
VideoFlex(R) Snake Cables: Bundled Coaxes
12 GHz rated BNC Connectors: 1-Piece and 3-Piece Designs

  • Superior Performance: Engineered specifically to optimize transmission distance, Belden 4K UHD Coax Cables for 12G-SDI exceed the SMPTE Return Loss (RL) specifications for UHDTV providing significant headroom and guaranteeing -15 dB RL from 4.5 to 12 GHz.
  • Reduced Weight, Space & Cost: Belden 4K UHD Coax Cables for 12G-SDI are capable of supporting 12 GHz bandwidth and enable a single-link configuration to transmit 4K. Dual-link and quad-link configurations can be bulky, increase cost and require time-consuming measuring for precise cable lengths across all links. Using Belden's single-link solution saves time and is significantly lighter than dual or quad-link configurations.
  • Easier installation: On Belden 4K UHD Coax Cables for 12G-SDI, the inner foil is bonded to the core to eliminate bunching when installing 1-piece connectors. The outer foil is bonded to the jacket for a quicker, one-step stripping process.
  • Superior Performance: Engineered specifically to optimize transmission distance, Belden 4K UHD Coax Cables for 12G-SDI exceed the SMPTE Return Loss (RL) specifications for UHDTV providing significant headroom and guaranteeing -15 dB RL from 4.5 to 12 GHz.
  • Reduced Weight, Space & Cost: Belden 4K UHD Coax Cables for 12G-SDI are capable of supporting 12 GHz bandwidth and enable a single-link configuration to transmit 4K. Dual-link and quad-link configurations can be bulky, increase cost and require time-consuming measuring for precise cable lengths across all links. Using Belden's single-link solution saves time and is significantly lighter than dual or quad-link configurations.
  • Easier installation: On Belden 4K UHD Coax Cables for 12G-SDI, the inner foil is bonded to the core to eliminate bunching when installing 1-piece connectors. The outer foil is bonded to the jacket for a quicker, one-step stripping process.

Product Variations

Flexible

Type AWG Shield Nominal OD Part Number
in mm
RG-6 18 Double 95% TC Braid 0.27 6.96 4694F

Riser

Type AWG Shield Nominal OD Part Number
in mm
Mini RG-59 23 Foil + 95% TC Braid 0.16 4.04 4855R
RG-59 20 Foil + 95% TC Braid 0.23 5.92 4505R
RG-6 18 Foil + 95% TC Braid 0.27 6.96 4694R
Series 7 16 Foil + 95% TC Braid + Foil* 0.32 8.13 4794R
RG-11 14 Foil + 95% TC Braid + Foil* 0.40 10.16 4731R
Also available in pre-terminated, custom assemblies.
Standard jacket colors: Black, Red, Orange, Green, Blue and Violet
*Outer foil bonded to jacket for easy stripping

Plenum

Type AWG Shield Nominal OD Part Number
in mm
Mini RG-59 23 Foil + 95% TC Braid 0.16 4.04 4855P
RG-59 20 Foil + 95% TC Braid 0.20 5.0 4505P
RG-6 18 Foil + 95% TC Braid 0.23 5.82 4694P
RG-11 14 Foil + 95% TC Braid + Foil 0.35 8.84 4731P

VideoFLEX™ Multi-Coax Snakes

Cable Description Individual Coax Bundles
5 10 16
Mini RG-59 4855R 4855RX5 4855R10 4855R16
RG-59 4505R 4505RX5    
RG-6 4694R 4694RX5    
Series 7 4794R 4794RX5    

Riser

Type AWG Shield Nominal OD Part Number
in mm
Ultra-miniature 28.5 Foil + 95% TC Braid 0.10 2.54 179DT
Mini RG-59 23 Foil + 95% TC Braid 0.16 4.04 1855A
RG-59 20 Foil + 95% TC Braid 0.23 5.92 1505A*
RG-6 18 Foil + 95% TC Braid 0.27 6.96 1694A*
RG-6 Stadium 18 Foil + 95% TC Braid 0.27 6.96 1694RW**
Series 7 16 Foil + 95% TC Braid + Foil* 0.32 8.13 1794A
RG-11 14 Foil + 95% TC Braid 0.40 10.16 7731A
RG-11 Stadium 14 Foil + 95% TC Braid 0.40 10.16 7731RW**
*Flexible cables 1505F and 1694F rated to 6 GHz
**Stadium cables are riser rated and water blocked

Plenum

Type Jacket AWG Shield Nominal OD Part Number
in mm
Mini RG-59 Flamarrest® 23 Foil + 95% TC Braid 0.16 4.04 1855P
RG-59 Flamarrest® 20 Foil + 95% TC Braid 0.20 4.98 1506A
RG-6 Flamarrest® 20 Foil + 95% TC Braid 0.23 5.82 1695A
RG-11 Fluorocopolymer 14 Foil + 95% TC Braid 0.35 8.84 7732A

Flexible

Type AWG Shield Nominal OD Part Number
in mm
RG-6 18 Double 95% TC Braid 0.27 6.96 4694F

Riser

Type AWG Shield Nominal OD Part Number
in mm
Mini RG-59 23 Foil + 95% TC Braid 0.16 4.04 4855R
RG-59 20 Foil + 95% TC Braid 0.23 5.92 4505R
RG-6 18 Foil + 95% TC Braid 0.27 6.96 4694R
Series 7 16 Foil + 95% TC Braid + Foil* 0.32 8.13 4794R
RG-11 14 Foil + 95% TC Braid + Foil* 0.40 10.16 4731R
Also available in pre-terminated, custom assemblies.
Standard jacket colors: Black, Red, Orange, Green, Blue and Violet
*Outer foil bonded to jacket for easy stripping

Plenum

Type AWG Shield Nominal OD Part Number
in mm
Mini RG-59 23 Foil + 95% TC Braid 0.16 4.04 4855P
RG-59 20 Foil + 95% TC Braid 0.20 5.0 4505P
RG-6 18 Foil + 95% TC Braid 0.23 5.82 4694P
RG-11 14 Foil + 95% TC Braid + Foil 0.35 8.84 4731P

VideoFLEX™ Multi-Coax Snakes

Cable Description Individual Coax Bundles
5 10 16
Mini RG-59 4855R 4855RX5 4855R10 4855R16
RG-59 4505R 4505RX5    
RG-6 4694R 4694RX5    
Series 7 4794R 4794RX5    

Riser

Type AWG Shield Nominal OD Part Number
in mm
Ultra-miniature 28.5 Foil + 95% TC Braid 0.10 2.54 179DT
Mini RG-59 23 Foil + 95% TC Braid 0.16 4.04 1855A
RG-59 20 Foil + 95% TC Braid 0.23 5.92 1505A*
RG-6 18 Foil + 95% TC Braid 0.27 6.96 1694A*
RG-6 Stadium 18 Foil + 95% TC Braid 0.27 6.96 1694RW**
Series 7 16 Foil + 95% TC Braid + Foil* 0.32 8.13 1794A
RG-11 14 Foil + 95% TC Braid 0.40 10.16 7731A
RG-11 Stadium 14 Foil + 95% TC Braid 0.40 10.16 7731RW**
*Flexible cables 1505F and 1694F rated to 6 GHz
**Stadium cables are riser rated and water blocked

Plenum

Type Jacket AWG Shield Nominal OD Part Number
in mm
Mini RG-59 Flamarrest® 23 Foil + 95% TC Braid 0.16 4.04 1855P
RG-59 Flamarrest® 20 Foil + 95% TC Braid 0.20 4.98 1506A
RG-6 Flamarrest® 20 Foil + 95% TC Braid 0.23 5.82 1695A
RG-11 Fluorocopolymer 14 Foil + 95% TC Braid 0.35 8.84 7732A
Standards
  • SMPTE 2082-1 12G-SDI 4K D-Cinema, UHDTV1, UHDTV2
  • UL CMR OR CMP
  • C(UL) CMG FT-4 OR FT-6
Warranties
Resources
Installation Guides
  • Coming Soon

Product Benefits & Features

  • Small and Flexible: Up to 25% smaller than Category 7A and designed to be flexible
  • Resistant to Rigors of Installation: Belden's skin/foam insulation process provides the right amount of conductor adhesion for easier stripping and improved connector reliability.
  • Interoperable: Compared to SMPTE's return loss limit, Belden's Precision Video Coax provides significant RL headroom to account for potential losses elsewhere in the transmission line.
  • Easy to Terminate: The single shield eliminates the need to terminate individually shielded pairs or a braid. Combining the 4K UHD Media Cables with Belden's REVConnect connectivity system makes it the easiest to install, most reliable HDBaseT™ cabling solution available!
2183 4k UHD Media Cable

Product Variations

Individual Jacket Cables

Type Part Number Tech Data
Plenum 2183P Download
Riser 2183R Download

Related Resources

Standards

  • UL-LP (0.6A) to support 100W power

Warranties

Related Products

Category 6A Jacks

Category 6A
Jacks

View Products
Category 6A Plugs

Category 6A
Plugs

View Products
Custom Broadcast Assemblies

Custom Broadcast Assemblies

View Product

Custom Assemblies Configurator

Custom Assemblies

Belden's consistency and reliability is also available in custom assemblies. Choose from various configurations, connectors and any length.

Configure Now

Cabling for 4K Applications

4K UHD Applications

HDBaseT enables HDMI signals to be transmitted over balanced twisted-pair cabling. Learn more about this networking technology in this whitepaper.

Download Now

View Our Blog

Check out our AV blog site for more topics.

View