4K UHD Media Cables

Belden 2183P and 2183R cables were designed specifically for optimal performance in 4K HDBaseT transmission. These shielded cables deliver 4K content over 100 meters in a unique, small, sleek design. Combined with either standard field-mount plugs or Belden’s new REVConnect connectivity system, it is the easiest to install, most reliable HDBaseT cabling solution available!

  • Up to 25% smaller than Category 7a
  • Easy to bend and fit into small spaces
  • Resistant to rigors of installation with Bonded-Pair, durable, corrugated flex shield and helical drain
  • 45 lbs pull tension
  • Designed and tested specifically for optimal 4K UHD performance
  • 100% shielding provides protection from noise interference with AV signal
  • Single overall shield construction saves significant termination time
  • UL Limited Power (LP) rated to 0.6A per conductor
  • Interoperable with leading manufacturers’ AV equipment
  • Up to 25% smaller than Category 7a
  • Easy to bend and fit into small spaces
  • Resistant to rigors of installation with Bonded-Pair, durable, corrugated flex shield and helical drain
  • 45 lbs pull tension
  • Designed and tested specifically for optimal 4K UHD performance
  • 100% shielding provides protection from noise interference with AV signal
  • Single overall shield construction saves significant termination time
  • UL Limited Power (LP) rated to 0.6A per conductor
  • Interoperable with leading manufacturers’ AV equipment

Product Variations

Cable

Type Part Number Tech Data
Plenum 2183P Download
Riser 2183R Download
Patch Cords
Type Color Length Part Number Tech Data
Riser Black 5 ft AV2183R100005 Download
Riser Blue 5 ft AV2183R106005
Riser Black 7 ft AV2183R100007
Riser Blue 7 ft AV2183R106007
Riser Black 17 ft AV2183R100017
Riser Blue 17 ft AV2183R106017
Riser Black 50 ft AV2183R100050
Riser Blue 50 ft AV2183R106050

 

Standards
  • UL CMR OR CMP
  • C(UL) CMG FT-4 OR FT-6

Product Benefits & Features

  • Small and Flexible: Up to 25% smaller than Category 7A and designed to be flexible
  • Resistant to Rigors of Installation: Belden's skin/foam insulation process provides the right amount of conductor adhesion for easier stripping and improved connector reliability.
  • Interoperable: Compared to SMPTE's return loss limit, Belden's Precision Video Coax provides significant RL headroom to account for potential losses elsewhere in the transmission line.
  • Easy to Terminate: The single shield eliminates the need to terminate individually shielded pairs or a braid. Combining the 4K UHD Media Cables with Belden's REVConnect connectivity system makes it the easiest to install, most reliable HDBaseT™ cabling solution available!
2183 4k UHD Media Cable

Product Variations

Individual Jacket Cables

Type Part Number Tech Data
Plenum 2183P Download
Riser 2183R Download

Related Resources

Standards

  • UL-LP (0.6A) to support 100W power

Warranties

Related Products

Category 6A Jacks

Category 6A
Jacks

View Products
Category 6A Plugs

Category 6A
Plugs

View Products
Custom Broadcast Assemblies

Custom Broadcast Assemblies

View Product

Custom Assemblies Configurator

Custom Assemblies

Belden's consistency and reliability is also available in custom assemblies. Choose from various configurations, connectors and any length.

Configure Now

Cabling for 4K Applications

4K UHD Applications

HDBaseT enables HDMI signals to be transmitted over balanced twisted-pair cabling. Learn more about this networking technology in this whitepaper.

Download Now

View Our Blog

Check out our AV blog site for more topics.

View