HD Coaxial Cable

Belden's commercial grade video coax cable offers superior image quality with low return loss. These cables are suitable for a multitude of HD and video display applications. All cables have a tinned copper braid shield (85% coverage) and bonded Duofoil shield (100% coverage) for effective shielding in high frequency applications. The cables also boast the Belden high-density foaming technology which ensures reliable signal integrity and better video images for overall stable performance. The design features make using one piece compression connectors easier and faster.

  • Sweep tested to 3GHz and guarantee -15dB Return Loss
  • Features a foil shield that is securely bonded to the core, making stripping and termination easier and eliminating the risk of foil stringers and shorting
  • New design uses high velocity dielectrics so plenum and non-plenum versions are close in size, allowing selection of a single type of compression connector for both
  • Sweep tested to 3GHz and guarantee -15dB Return Loss
  • Features a foil shield that is securely bonded to the core, making stripping and termination easier and eliminating the risk of foil stringers and shorting
  • New design uses high velocity dielectrics so plenum and non-plenum versions are close in size, allowing selection of a single type of compression connector for both

Technical Data

Product Variations

Series Type Part Number Tech Data
Miniature RG-59 Riser 1371R Download
Plenum 1371P Download
RG-59 Riser 1370R Download
Plenum 1370P Download
RG-6 Riser 1369R Download
Plenum 1369P Download

*Click here to view our 4.5+ GHz rated cable

Standards
  • Coming Soon
Warranties
Installation Guides
  • Coming Soon

Product Benefits & Features

  • Sweep tested to 3GHz and guarantee -15dB Return Loss
  • Features a foil shield that is securely bonded to the core, making stripping and termination easier and eliminating the risk of foil stringers and shorting
  • New design uses high velocity dielectrics so plenum and non-plenum versions are close in size, allowing selection of a single type of compression connector for both
4k Coax

Product Variations

Series Type Part Number Tech Data
Miniature RG-59 Riser 1371R Download
Plenum 1371P Download
RG-59 Riser 1370R Download
Plenum 1370P Download
RG-6 Riser 1369R Download
Plenum 1369P Download

*Click here to view our 4.5+ GHz rated cable

Related Resources

Standards

  • Coming Soon

Warranties

Installation Guides

  • Coming Soon

Related Products

Pro-SNS Compression Connectors

Pro-SNS Compression Connectors

View Product
Precision Video Coax Cable

Precision Video Coax

View Product
CATV Cable

CATV Cable

View Product

HDBaseT Signals Over Bundled Cables

HDBaseT logo

HDBaseT technology extends HDMI signals up to 100 meters over twisted pair. Which cable is right for your application?

Download Now

Recommended Transmission Distance Chart

Distance Chart

Our Recommended Transmission Distance chart shows the safe distance recommended for avoiding the digital cliff. Updated for UHDTV!

Download Now

View Our Blog

Check out our AV blog site for more topics.

View