4K UHD Coax Cables

BeBelden 4K UHD Coax Cables for 12G-SDI maximize 4K signal transmission distance over a single coax, minimizing weight and space utilization compared to multi-link solutions.

New Expanded Line!
Riser: Mini RG-59, RG-59,RG-6,RG-11
Plenum: RG-6
12 GHz rated BNC Connectors: 1-Piece and 3-Piece Designs

  • Superior Performance: Engineered specifically to optimize transmission distance, Belden 4K UHD Coax Cables for 12G-SDI exceed the SMPTE Return Loss (RL) specifications for UHDTV providing significant headroom and guaranteeing -15 dB RL from 4.5 to 12 GHz.
  • Reduced Weight, Space & Cost: Belden 4K UHD Coax Cables for 12G-SDI are capable of supporting 12 GHz bandwidth and enable a single-link configuration to transmit 4K. Dual-link and quad-link configurations can be bulky, increase cost and require time-consuming measuring for precise cable lengths across all links. Using Belden's single-link solution saves time and is significantly lighter than dual or quad-link configurations.
  • Easier installation: On Belden 4K UHD Coax Cables for 12G-SDI, the inner foil is bonded to the core to eliminate bunching when installing 1-piece connectors.
  • Superior Performance: Engineered specifically to optimize transmission distance, Belden 4K UHD Coax Cables for 12G-SDI exceed the SMPTE Return Loss (RL) specifications for UHDTV providing significant headroom and guaranteeing -15 dB RL from 4.5 to 12 GHz.
  • Reduced Weight, Space & Cost: Belden 4K UHD Coax Cables for 12G-SDI are capable of supporting 12 GHz bandwidth and enable a single-link configuration to transmit 4K. Dual-link and quad-link configurations can be bulky, increase cost and require time-consuming measuring for precise cable lengths across all links. Using Belden's single-link solution saves time and is significantly lighter than dual or quad-link configurations.
  • Easier installation: On Belden 4K UHD Coax Cables for 12G-SDI, the inner foil is bonded to the core to eliminate bunching when installing 1-piece connectors.

Technical Data

Product Variations

Cable

Type Part Number Tech Data
Plenum x Download
Riser x Download
Patch Cords
Type Color Length Part Number Tech Data
Riser Black 5 ft AV2183R100005 Download
Riser Blue 5 ft AV2183R106005
Riser Black 7 ft AV2183R100007
Riser Blue 7 ft AV2183R106007
Riser Black 17 ft AV2183R100017
Riser Blue 17 ft AV2183R106017
Riser Black 50 ft AV2183R100050
Riser Blue 50 ft AV2183R106050

 

Standards
  • SMPTE 2082-1 12G-SDI 4K D-Cinema, UHDTV1, UHDTV2
  • UL CMR OR CMP
  • C(UL) CMG FT-4 OR FT-6

Product Benefits & Features

  • Small and Flexible: Up to 25% smaller than Category 7A and designed to be flexible
  • Resistant to Rigors of Installation: Belden's skin/foam insulation process provides the right amount of conductor adhesion for easier stripping and improved connector reliability.
  • Interoperable: Compared to SMPTE's return loss limit, Belden's Precision Video Coax provides significant RL headroom to account for potential losses elsewhere in the transmission line.
  • Easy to Terminate: The single shield eliminates the need to terminate individually shielded pairs or a braid. Combining the 4K UHD Media Cables with Belden's REVConnect connectivity system makes it the easiest to install, most reliable HDBaseT™ cabling solution available!
2183 4k UHD Media Cable

Product Variations

Individual Jacket Cables

Type Part Number Tech Data
Plenum 2183P Download
Riser 2183R Download

Related Resources

Standards

  • UL-LP (0.6A) to support 100W power

Warranties

Related Products

Category 6A Jacks

Category 6A
Jacks

View Products
Category 6A Plugs

Category 6A
Plugs

View Products
Custom Broadcast Assemblies

Custom Broadcast Assemblies

View Product

Custom Assemblies Configurator

Custom Assemblies

Belden's consistency and reliability is also available in custom assemblies. Choose from various configurations, connectors and any length.

Configure Now

Cabling for 4K Applications

4K UHD Applications

HDBaseT enables HDMI signals to be transmitted over balanced twisted-pair cabling. Learn more about this networking technology in this whitepaper.

Download Now

View Our Blog

Check out our AV blog site for more topics.

View