<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Microphone Cable

Belden’s new 8412P is designed as a hanging, plenum, microphone cable with higher rigidity for a more stable positioning.  This allows hanging microphones to stay in the direction they’re originally placed to capture the audio properly.  Microphone cables that run through ceilings typically require a plenum rated cable, with our new 8412P you will only need to run one cable to meet those requirements. 

  • Rigid to keep microphones in place when hanging from ceiling
  • CMP plenum rated
  • Rubber formulation and plastic mixing facilities allow complete control of the product from start to finish
  • Variety of colors and constructions available off the shelf, plus technical support to assist with custom applications
  • Belden is a rare manufacturer with the ability to draw and anneal its own conductors, allowing us to ensure signal integrity and proper physical characteristics.
  • Rigid to keep microphones in place when hanging from ceiling
  • CMP plenum rated
  • Rubber formulation and plastic mixing facilities allow complete control of the product from start to finish
  • Variety of colors and constructions available off the shelf, plus technical support to assist with custom applications
  • Belden is a rare manufacturer with the ability to draw and anneal its own conductors, allowing us to ensure signal integrity and proper physical characteristics.

Technical Data

Product Variations

Type Size Part Number Tech Data
Starquad 28 AWG 1804A Download
26 AWG 1172A Download
24 AWG 1192A Download
20 AWG 8404 Download
8424 Download
16 AWG 8407 Download
Rugged 24 AWG 8413 Download
9399 Download
20 AWG 8412 Download
1776 Download
8402 Download
18 AWG 8428 Download
16 AWG 8408 Download
Three Conductor 24 AWG 9398 Download
8406 Download
8403 Download
20 AWG 8423 Download
Digital, Low Capacitance 26 AWG 2221 Download
24 AWG 1800F Download
Other Variations 24 AWG 9397 Download
1812A Download
1813A Download
9452 Download
22 AWG 8422 Download
20 AWG 8412P Download
Standards
  • Coming Soon
Warranties
Installation Guides
  • Coming Soon

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

  • Belden microphone cables use only high-conductivity copper, produced by a process called Electrolytic Tough Pitch (ETP) resulting in 99.95% pure copper conductor with performance comparable to oxygen-free copper
  • Starquad cable is ideal for noisy environments because they provide up to 50 dB noise rejection at 60 Hz. Even a solid steel conduit, perfectly installed, is only around 30 dB of noise rejection at that frequency
  • Built with high strength custom alloy conductors and a tough EPDM rubber jacket, the rugged microphone cable options are engineered to withstand stage handling and constant abuse. Pull strength ranges from 100 to up to 250 pounds
REVConnect

Product Variations

Type Size Part Number Tech Data
Starquad 28 AWG 1804A Download
26 AWG 1172A Download
24 AWG 1192A Download
20 AWG 8404 Download
8424 Download
16 AWG 8407 Download
Rugged 24 AWG 8413 Download
9399 Download
20 AWG 8412 Download
1776 Download
8402 Download
18 AWG 8428 Download
16 AWG 8408 Download
Three Conductor 24 AWG 9398 Download
8406 Download
8403 Download
20 AWG 8423 Download
Digital, Low Capacitance 26 AWG 2221 Download
24 AWG 1800F Download
Other Variations 24 AWG 9397 Download
1812A Download
1813A Download
9452 Download
22 AWG 8422 Download

Related Resources

Standards

  • Coming Soon

Warranties

Installation Guides

  • Coming Soon

Related Products

Custom Broadcast Assemblies

Custom Broadcast Assemblies

View Product
Audio Cable

Audio Cable

View Product
Speaker Cable

Speaker Cable

View Product

Here Comes Ethernet

Here Comes Ethernet

Audio Video Bridging (IEEE 802.1 AVB) addresses issues of latency, reliability and redundancy of audio and video over Ethernet in a free and open standard.

Download Now

Why You Can't Ignore Category 6A Anymore

Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

View Our Blog

Check out our AV blog site for more topics.

View