<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

ReelTuff® Packaging

Belden’s new ReelTuff® packaging is strong and ruggedized, providing superior resistance to the crushing, puncturing, tearing and water exposure sometimes experienced during shipping and handling. Designed and built with the installer in mind, ReelTuff packaging is lighter to carry than boxes with wooden reels, and offers tear-resistant, easy-to-access, reinforced handles. With multiple convenient dispensing holes for vertical pulls from stacked boxes, easy-to-read labels and descending length marking on the cable, installation has never been faster or easier!

More item availability to come, check back for current product information.

Download Product Sheet  Speak to an Expert

Download Quick Reference Sheet
ReelTuff® Packaging

 

Rugged icon

Strong and ruggedized to provide superior resistance to the crushing, puncturing, tearing and water exposure experienced during shipping and handling.

Easy to carry icon

Lighter and easier to carry than boxes with wooden reels, with tear-resistant, easy-to-access, reinforced handles.

Labels icon

Easy-to-read labels, descending length marking and the ability to pull multiple cables vertically through stacked boxes make installation faster and easier!

Visit Related Product Pages 

cable-speaker

 Speaker Cable

cable-safety-and-security

Safety and Security Cable

cable-hdbaset

4K UHD Media Cables
Visit Page

 
cable-cat-6a

CAT 6A Cable

cable-cat-6

CAT 6 Cable
Visit Page

 

cable-cat-5e

CAT 5E Cable

 

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us