<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Indoor/Outdoor Stadium Cables

Belden Indoor/Outdoor Stadium Cables feature a CMR rating for indoor riser requirements between stadium levels, as well as advanced water protection, which allows the cables to be used in outdoor, below-grade applications. These dual-purpose cables eliminate the need for splice points when transitioning from outdoor to indoor riser-rated environments.

  • Saves time and reduces installation costs with no splicing necessary
  • Reduces signal loss and errors
  • Reduces SKUs, with only one cable to stock for both CMR and below-grade applications
  • Water blocked for outdoor environments
  • UL CMR rated
  • Suitable for below-grade applications
  • Available in pre-terminated, custom assemblies
  • Broad line of cables: Video Coax, Audio, Triax and SMPTE 311 Hybrid Fiber Camera Cables
  • Saves time and reduces installation costs with no splicing necessary
  • Reduces signal loss and errors
  • Reduces SKUs, with only one cable to stock for both CMR and below-grade applications
  • Water blocked for outdoor environments
  • UL CMR rated
  • Suitable for below-grade applications
  • Available in pre-terminated, custom assemblies
  • Broad line of cables: Video Coax, Audio, Triax and SMPTE 311 Hybrid Fiber Camera Cables

Technical Data

Type Description Part Number
Video Coax RG-6, 18 AWG 1694RW
RG-11, 14 AWG 7731RW
Triax Camera RG-59, 20 AWG 2232RW
RG-11, 14 AWG 2233RW
SMPTE 311 Hybrid Fiber Camera Cables 1-Channel: (2)fiber, (2) 24 AWG. (4) 20 AWG 2804RW
3-Channel: (6)fiber, (6) 24 AWG. (6) 18 AWG 2824RW
Analog Audio 1 foil shielded pair 2451RW
2 individually shielded and jacketed pairs 2814RW
4 individually shielded and jacketed pairs 2815RW
6 individually shielded and jacketed pairs 2816RW
12 individually shielded and jacketed pairs 2818RW
12 individually foil shielded pairs 2768RW
Standards
  • UL CMR
  • Varies by product
Warranties
Product Bulletins

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us