<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Video Triax Cable

If you are in the market for a cable that provides more bandwith and rejection of interference than traditional coax, our triaxial cables can do the job. Belden has the most comprehensive offering ranging from 14 to 22AWG used for flexible or permanent installs (direct burial, riser, plenum). Common applications include analog video cameras in the broadcast and television industry.

  • Direct burial, riser, plenum and riser/waterblock for permanent installations
  • Flexible versions available for deployable applications
  • Multiple jacket options: Belflex for extra flexibility (available in up to 6 different colors) or SCPE thermoset jacket for more rugged applications
  • Direct burial, riser, plenum and riser/waterblock for permanent installations
  • Flexible versions available for deployable applications
  • Multiple jacket options: Belflex for extra flexibility (available in up to 6 different colors) or SCPE thermoset jacket for more rugged applications

Product Variations

Cable Type Part Number Tech Data
RG-59 General 8232 Download
1856A Download
Riser 8232A Download
Plenum 88232 Download
Riser/Waterblock 2232RW Download
RG-59, High Flex General 1857A Download
RG-11 Riser 8233A Download
Plenum 8233P Download
Waterblock 8233WB Download
7803A Download
Riser/Waterblock 2233RW Download
RG-11, High Flex General 1858A Download
Plenum 1859A Download
Distance Charts

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Vertical cable managers are strut mounted into cabinet allowing easy front to rear location
  • Choice of finger style and box style manager to meet density requirements
  • Lacing-PDU panel for tool-less PDU mounting and cabling routing & attachment

Features

  • Complete selection of vertical and horizontal cable managers
  • Vertical managers available in black and white to match cabinet color
  • Modular system allowing field reconfiguration to meet evolving hosting-cabling requirements

Technical Data

Coming Soon

Related Resources

Standards

  • EAI-310-D

Installation Guides

  • Coming soon

Related Products

Server Enclosures

Server Cabinets

View Product
Multi-media Enclosures

Multi-media Cabinets

View Product
image coming soon

Power Distribution

View Product

Smart Cabinet Access System

Smart Cabinet Access System white paper

Enabling better physical security and access control in the data center

Download Now

Solve Your Date Center Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe