<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Broadcast Connectors

Belden Broadcast coax connectors maximize broadcast signal integrity, quality, performance and durability.  These connectors exceed SMPTE return loss standards, providing excellent headroom and true 75 Ohm performance for when broadcasters need to push the limits.  Durability is excellent, with brass construction and patented compression rings ensuring pullout forces exceeding 100lbs, depending on the cable.  Belden offers connectors for all broadcast signal needs ranging from 6 GHz through 12 GHz.  One piece and three piece connector types are available, each offering varying levels of electrical performance and installation speed.

  • 6 GHz and 12 GHz rated 1-Piece and 3-Piece designs.
  • Excellent return loss performance and faster installation.
  • Color bands allow for easier connector size identification.
  • Slicing center pin provides non-blind entry and assurance that the center conductor is properly seated in the connector.
  • Patented extended head knurl nut design for easier gripping.
  • Internal 360 compression rings provide excellent holding strength and eliminate ingress and egress from the back of the connector.
  • Locking BNC features a screw-lock collar to physically "lock" the bayonet nut of the BNC in position, maintaining coaxial alignment from cable to connector for unparalleled RL performance.
  • 6 GHz and 12 GHz rated 1-Piece and 3-Piece designs.
  • Excellent return loss performance and faster installation.
  • Color bands allow for easier connector size identification.
  • Slicing center pin provides non-blind entry and assurance that the center conductor is properly seated in the connector.
  • Patented extended head knurl nut design for easier gripping.
  • Internal 360 compression rings provide excellent holding strength and eliminate ingress and egress from the back of the connector.
  • Locking BNC features a screw-lock collar to physically "lock" the bayonet nut of the BNC in position, maintaining coaxial alignment from cable to connector for unparalleled RL performance.

Product Variations

Rating RG Type Environment Type Part Number Tech Data
12.0 GHz Mini RG-59 Riser 1-pc Compression 4855RBUHD1 Link
3-pc Crimp 4855RBUHD3 Link
RG-59 Riser 1-pc Compression 4505RBUHD1 Link
3-pc Crimp 4505RBUHD3 Link
RG-6 Riser 1-pc Compression 4694RBUHD1 Link
3-pc Crimp 4694RBUHD3 Link
Series 7 Riser 1-pc Compression 4794RBUHD1 Link
3-pc Crimp 4794RBUHD3 Link
RG-11 Riser 3-pc Crimp 4731RBUHD3 Link
6.0 GHz Ultra-Miniature Riser 1-pc Compression 179DTBHD1 Link
3-pc Crimp 179DTBHD3 Link
1-pc Locking 179DTBHDL Link
Mini RG-59 Riser/Plenum 1-pc Compression 1855ABHD1 Link
3-pc Crimp 1855ABHD3 Link
1-pc Locking 1855ABHDL Link
RG-59 Riser 1-pc Compression 1505ABHD1 Link 
Riser/Plenum 3-pc Crimp 1505ABHD3 Link 
Riser 1-pc Locking 1505ABHDL Link 
RG-6 Riser 1-pc Compression 1694ABHD1 Link
Riser/Plenum 3-pc Crimp 1694ABHD3 Link
Riser 1-pc Locking 1694ABHDL Link
Series 7 Riser 1-pc Compression  179DTBHD1  Link
3-pc Crimp 179DTBHD3 Link 
1-pc Locking 179DTBHDL Link 
Standards
  • SMPTE ST 259
  • ST 292
  • ST 424
  • ST 425
  • ST 2081-1
  • ST 2082-1
  • AES3-4-2009 Annex D
Product Bulletins

4K Ultra High Definition Coax Cables

Warranties
  • 10 year product warranty (when used with Belden cable)

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

  • Superior return loss through 4.5GHz providing headroom to account for potential losses elsewhere in the transmission line.
  • Slicing center pin provides non-blind entry and assurance that the center conductor is properly seated in the connector.
  • Patented extended head knurl nut design for easier gripping.
  • Color bands allow for easier connector size identification.
  • Locking BNC features a screw-lock collar to physically "lock" the bayonet nut of the BNC in position, maintaining coaxial alignment from cable to connector for unparalleled RL performance.
4k Coax

Product Variations

View our Product Bulletin for HD-BNC Connectors

Cable Color Coding Type Part Number Tech Data
179DT Yellow Locking 1-pc Compression 179DTBHDL Download
1-pc Compression 179DTBHD1
3-pc Crimp 179DTBHD3
1855A Violet Locking 1-pc Compression 1855ABHDL
1-pc Compression 1855ABHD1
3-pc Crimp 1855ABHD3
1505A Red Locking 1-pc Compression 1505ABHDL
1-pc Compression 1505ABHD1
3-pc Crimp 1505ABHD3
1506A Red Locking 1-pc Compression 1506ABHDL
1-pc Compression 1506ABHD1
1694A Green Locking 1-pc Compression 1694ABHDL
1-pc Compression 1694ABHD1
3-pc Crimp 1694ABHD3
1695A Green Locking 1-pc Compression 1695ABHDL
1-pc Compression 1695ABHD1
1694WB Green Watertight Compression 1694ABHDLW
1794A White 1-pc Compression 1794ABHD1

Related Products

Precision Video Coax Cable

Precision Video Coax

View Product
Pro-SNS Compression Connectors

Pro-SNS Compression Connectors

View Product
Custom Broadcast Assemblies

Custom Broadcast Assemblies

View Product

Custom Assemblies Configurator

Custom Assemblies

Belden's consistency and reliability is also available in custom assemblies. Choose from various configurations, connectors and any length.

Configure Now

Recommended Transmission Distance Chart

Distance Chart

Our Recommended Transmission Distance chart shows the safe distance recommended for avoiding the digital cliff. Updated for UHDTV!

Download Now

View Our Blog

Check out our AV blog site for more topics.

View