<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

CAT 3 Cable

Belden's DataTwist 3 products come in a variety of pair counts ranging from 2 pair to 400 pair in both riser and plenum. ATMM (corrugated aluminum tape) versions are also available for added crush resistance.

  • Perfect for low data rate networks or voice systems
  • Suitable for horizontal and backbone installations
  • Better crush resistance
  • Meets TIA 568-C.2 Category 3 requirements
  • Wide range of pair counts
  • Armoring optional
  • Perfect for low data rate networks or voice systems
  • Suitable for horizontal and backbone installations
  • Better crush resistance
  • Meets TIA 568-C.2 Category 3 requirements
  • Wide range of pair counts
  • Armoring optional

Technical Data

Type Shielding Rating Tech Data Sheet
Horizontal 2-pair UTP CMP 1243A2
UTP CMR DIW2
1227A1
Horizontal 3-pair UTP CMP DFLEX3
UTP CMR DIW3
Horizontal 4-pair UTP CMP DFLEX4
1245A2
UTP CMR DIW4
1229A1
Backbone 6-pair UTP CMR DIW6
Backbone 12-pair UTP CMR DIW12
Backbone 25-pair UTP CMP DPLN25
UTP CMR DIW25
1232A1
Backbone 50-pair UTP CMP DPLN50
UTP CMR DIW50
Backbone 100-pair UTP CMP DPLN100
UTP CMR DIW100
Backbone 200-pair UTP CMP DPLN200
UTP CMR DIW200
Backbone 300-pair UTP CMP DPLN300
UTP CMR DIW300
Backbone 25-pair Corrugated Aluminum CMR ATMM25
Backbone 50-pair ATMM50
Backbone 100-pair ATMM100
Backbone 200-pair ATMM200
Backbone 400-pair ATMM400

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Perfect for low data rate networks or voice systems
  • Suitable for horizontal and backbone installations
  • Better crush resistance

Features

  • Meets TIA 568-C.2 Category 3 requirements
  • Wide range of pair counts
  • Armoring optional
REVConnect

Technical Data

Type Shielding Rating Tech Data Sheet
Horizontal 2-pair UTP CMP 1243A2
UTP CMR DIW2
1227A1
Horizontal 3-pair UTP CMP DFLEX3
UTP CMR DIW3
Horizontal 4-pair UTP CMP DFLEX4
1245A2
UTP CMR DIW4
1229A1
Backbone 6-pair UTP CMR DIW6
Backbone 12-pair UTP CMR DIW12
Backbone 25-pair UTP CMP DPLN25
UTP CMR DIW25
1232A1
Backbone 50-pair UTP CMP DPLN50
UTP CMR DIW50
Backbone 100-pair UTP CMP DPLN100
UTP CMR DIW100
Backbone 200-pair UTP CMP DPLN200
UTP CMR DIW200
Backbone 300-pair UTP CMP DPLN300
UTP CMR DIW300
Backbone 25-pair Corrugated Aluminum CMR ATMM25
Backbone 50-pair ATMM50
Backbone 100-pair ATMM100
Backbone 200-pair ATMM200
Backbone 400-pair ATMM400

Related Products

Category 5E Jacks

Category 5E
Jacks

View Products
Category 5E Patch Panels

Category 5E
Patch Panels

View Products
Category 5E Patch Cords

Category 5E
Patch Cords

View Products

Why You Can't Ignore Category 6A Anymore

Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Solve Your LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe