<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

CAT 6A Cable

Our Category 6A Copper Cable offers a wide range of options for your CAT 6A network. Some options that are available include small diameter, non-bonded, and patented Bonded-Pair.

Belden's newest cable, 10GXW, is the industry’s smallest-diameter Category 6A cable designed for smart building and multi-gigabit applications with performance optimized for in-building wireless networks. 

  • Reliable network performance, eliminating slow network speeds and maximizing uptime
  • Reduce installation time and costs using the smallest and lightest horizontal Category 6A cable available with 10GXW
  • Full 100m channel length under 100W PoE load without derating up to 60°C using 10GXS cables

  • Best-in-class system noise immunity achieved through outstanding cable balance
  • EquiBlock™ technology enables consistent small cable diameters as low as 0.250” OD
  • Less than 10°C temperature rise in 100-cable bundle of 10GXS cables

  • Reliable network performance, eliminating slow network speeds and maximizing uptime
  • Reduce installation time and costs using the smallest and lightest horizontal Category 6A cable available with 10GXW
  • Full 100m channel length under 100W PoE load without derating up to 60°C using 10GXS cables

  • Best-in-class system noise immunity achieved through outstanding cable balance
  • EquiBlock™ technology enables consistent small cable diameters as low as 0.250” OD
  • Less than 10°C temperature rise in 100-cable bundle of 10GXS cables

Technical Data

Type Shielding Rating Tech Data Sheet
Highest Level System Cable (10GXS)
Small Diameter
UTP CMP Bonded-Pair
Non-bonded
UTP CMR Bonded-Pair
Non-bonded
F/UTP CMP Bonded-Pair
Non-bonded
F/UTP CMR Bonded-Pair
Non-bonded
new-product-icon Standards+ System Cable (10GXW)
UTP CMP Non-bonded
UTP CMR Non-bonded
Outside Plant Gel Filled UTP OSP Non-bonded
F/UTP OSP Non-bonded
UTP OSP CM-LS Non-bonded
Outdoor CMR/CMX UTP CMR/CMX-Outdoor Non-bonded

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Space savings of up to 25%
  • Superior performance for PoE applications to 100W
  • Full 100m channel length without derating up to 60°C

Features

  • Small Diameter (.265" plenum, .273" riser)
  • Less than 10°C temperature rise in 100-cable bundle
  • EquiSpline and EquiBlock technologies
REVConnect

Technical Data

Type Shielding Rating Tech Data Sheet
Highest Level System Cable (10GXS)
Smallest Diameter
UTP CMP Bonded-Pair
Non-bonded
UTP CMR Bonded-Pair
Non-bonded
F/UTP CMP Bonded-Pair
Non-bonded
F/UTP CMR Bonded-Pair
Non-bonded
Standards Compliant Plus System Cable (10GX) UTP CMP Bonded-Pair
Non-bonded
UTP CMR Bonded-Pair
Non-bonded
Outside Plant Gel Filled UTP OSP Non-bonded
F/UTP OSP Coming Soon
UTP OSP CM-LS Coming Soon
Outdoor CMR/CMX UTP CMR/CMX-Outdoor Non-bonded

Related Products

Category 6A Jacks

Category 6A
Jacks

View Products
Category 6A Patch Panels

Category 6A
Patch Panels

View Products
Category 6A Patch Cords

Category 6A
Patch Cords

View Products

Why You Can't Ignore Category 6A Anymore

Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Solve Your LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe