DNV GL Certified Category Cables

Cruise ships are turning into mini connected smart cities. Emerging wireless and PoE application requirements are being adopted in new and existing passenger ships to meet growing guest and staff demands for constant connectivity – as well as to accommodate growing numbers of network-connected devices. Technology such as in-cabin passenger Wi-Fi, high-bandwidth IPTV, PoE lighting and device charging stations all need Category 6A performance in a cable approved for use in DNV GL-classed ships.

  • Achieve reliable, multi-gigabit network performance
  • Eliminate slow network speeds and maximize uptime
  • Enhance guest satisfaction and improve staff productivity
  • Reduce installation time and costs
  • Support emerging technology, including in-cabin Wi-Fi and IPTV
  • Certified type approval for data communication cable in DNV GL-classed ships
  • Seamless compatibility with Belden connectivity
  • Available in Category 5e, 6, 6A and 7
  • Achieve reliable, multi-gigabit network performance
  • Eliminate slow network speeds and maximize uptime
  • Enhance guest satisfaction and improve staff productivity
  • Reduce installation time and costs
  • Support emerging technology, including in-cabin Wi-Fi and IPTV
  • Certified type approval for data communication cable in DNV GL-classed ships
  • Seamless compatibility with Belden connectivity
  • Available in Category 5e, 6, 6A and 7

Technical Data

Description Belden Part Number
IEC 60332-1 Flame Retardency 1 IEC 60332-3-24/25 Flame Retardency 2
Color Length U/FTP F/UTP S/FTP F/FTP S/FTP F/FTP SF/UTP
CAT 7 Shielded Cables, 4-pair, 23 AWG, LSZH, DNV
Blue 1640 ft (500m) - - - -

1885VNC 0061640

- -
Gray 1640 ft (500m) - - - - 1885VNC 0081640 - -
White 1640 ft (500m) - - - - 1885VNC 0091640 - -
CAT 6A Shielded Cables, 4-pair, 23 AWG, LSZH, DNV
Blue 1640 ft (500m) 10GXV03 0061640 - 10GXV02 0061640 10GXV01 0061640 10GXV92 0061640 10GXV91 0061640 -
Grey 1640 ft (500m) 10GXV03 0081640 - 10GXV02 0081640 10GXV01 0081640 10GXV92 0081640 10GXV91 0081640 -
White 1640 ft (500m) 10GXV03 0091640 - 10GXV02 0091640 10GXV01 0091640 10GXV92 0091640 10GXV91 0091640 -
CAT 6 Shielded Cables, 4-pair, 23 AWG, LSZH, DNV
Blue 1640 ft (500m) - 7860VNH 0061640 - - - - -
Gray 1640 ft (500m) - 7860VNH 0081640 - - - - -
White 1640 ft (500m) - 7860VNH 0091640 - - - - -
CAT 5e Shielded Cables, 4-pair, 24 AWG, LSZH, DNV
Blue 1640 ft (500m) - 1633VNH 0061640 - - - - 1633VHC 0061640
Gray 1640 ft (500m) - 1633VNH 0081640 - - - - 1633VHC 0081640
White 1640 ft (500m) - 1633VNH 0091640 - - - - 1633VHC 0091640

Product Applications & Features

Applications

  • Intra-building & Inter-building backbones
  • Rugged patching
  • Workstation equipment connections
  • Harsh environments

Features & Benefits

  • 900µm Tight Buffered Fibers: Easy and Consistent Field Terminations
  • Available in 2mm & 3mm single fiber sub-units: Facilitates rugged bond between connector & fiber
  • ABS (Shipboard) & MSHA (Mining) Approvals Available

Technical Data

Tight Buffer Break-Out Cables

Type Armor Type Rating PDF Tech Data
Indoor (2-12 fibers) Non-armored CMP, CMR Download Download

Related Resources

Related Products

Fusion Splice Pigtails

Fusion Splice Pigtails

View Product
Splice Cassettes

Splice Cassettes

View Product
Mechanical Splice Connectors

Mechanical Splice
Connectors

View Product

Limited-Time Offer

FX Brilliance Connector Promo

Get your FREE Fiber Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More

Advances in Multi-Fiber Connectivity

Advances in Multi-Fiber white paper

Enable Data Center Flexibility, Manageability, Scalability and Security

Download Now

Solve Your Data Center Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe