<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

CAT 5E Jacks

The REVConnect® Connectivity System offers versatility by using a universal termination core and termination method for all RJ45 connections. Its unique universal termination process can be used with both shielded and unshielded cables, Category 5e through Category 6A, and can accept both jack and plug housings. Both the new REVConnect CAT5E Jacks and the CAT5E Modular Jacks provide performance margins when installed as part of 1200 System. Category 5E performance exceeds all parameters specified in the Category 5E standard. All performance characteristics have been set to guarantee transmission performance up to 160 MHz and a data-rate of up to 1.2 Gb/s.

  • REVConnect: Safe connectivity for air handling spaces
  • Provides excellent durability and performance stability
  • Offers performance margins for all gigabit network applications
  • Provides a safer work method and quicker installation
  • REVConnect: Offers great versatility and labors savings
  • REVConnect: Plenum rated - meets UL 2043 requirements
  • Both modular jacks meet and exceed all Category 5E component performance
  • REVConnect: Requires no pair separation step; the best connector for bonded and non-bonded cable
  • REVConnect: Terminates 4 pairs simultaneously with Belden's Universal Termination Tool
  • CAT 5E Modular Jacks: Compatible with Belden's Rapid Termination Tool
  • REVConnect: Safe connectivity for air handling spaces
  • Provides excellent durability and performance stability
  • Offers performance margins for all gigabit network applications
  • Provides a safer work method and quicker installation
  • REVConnect: Offers great versatility and labors savings
  • REVConnect: Plenum rated - meets UL 2043 requirements
  • Both modular jacks meet and exceed all Category 5E component performance
  • REVConnect: Requires no pair separation step; the best connector for bonded and non-bonded cable
  • REVConnect: Terminates 4 pairs simultaneously with Belden's Universal Termination Tool
  • CAT 5E Modular Jacks: Compatible with Belden's Rapid Termination Tool

Technical Data

Type Component Tech Data Sheet
REVConnect Jack CAT5E UTP - Single Pack RV5MJKUXX-S1 Download
REVConnect Jack CAT5E UTP - Bulk Pack RV5MJKUXX-B24 Download
REVConnect Jack CAT5E STP - Single Pack RV5MJKSME-S1 Download
REVConnect Jack CAT5E STP - Bulk Pack RV5MJKSME-B24 Download
CAT 5E Modular Jacks - KeyConnect See Part Numbers Download
CAT 5E Modular Jacks - MDVO-style See Part Numbers Download
CAT 5e Modular Jacks - Minimum Compliant Contact Sales Contact Sales
CAT 5E Shielded Modular Jacks - KeyConnect AX104595 Download
REVConnect Dust Cover - Bulk Pack RVUDCXX-B24 Download
REVConnect Color Icon - Bulk Pack RVUICXX-B24 Download
REVConnect Core Protective Cap - Bulk 24-Pack RVUCPC-B24 --

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Provides reliability and easy MACs in gigabit networks
  • Provides high density and security in telecom rooms
  • Offers industry's best performance-to-price ratio

Features

  • Proven reliability of BIX technology
  • High-density connector and management accessories
  • Category 6 performance using cut-to-length jumper wires
REVConnect

Technical Data

Type Component Tech Data Sheet
GigaBIX Termination Kit, 72-port AX101470 Download
GigaBIX Termination Kit, 300-pair AX101471 N/A
GigaBIX Connector, 6-port AX101447 Download
GigaBIX Connector, 25-pair AX101448 Download
Connecting Block Holder, 6 Positions AX102677 Download

The above is a small sampling of the Category 6 Cross-Connect products available. For more products, please view our catalog.

Related Products

Category 6+ Cables

Category 6
Cables

View Products
Category 6+ Pigtails

Category 6
Pigtails

View Products
Category 6+ Jacks

Category 6
Jacks

View Products

Why You Can't Ignore Category 6A Anymore

Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Solve Your LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe