<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

CAT 6 RJ45 Couplers

The CAT 6 RJ45 Coupler is a female-to-female RJ45 connector designed to be used within the 3600 PreTerm System. The CAT 6 RJ45 Coupler use Belden's patented DualFlex PCB technology that provide the best controlled electrical performance as well as great reliability. The CAT 6 RJ45 Coupler allows for maximum data center cabling infrastructure flexibility with guaranteed performance in short channels and with 4 couplers per channel. The transmission performance exceeds all parameters specified in the CAT 6 standard.

  • Benefit from Belden's patented DualFlex PCB technology
  • Female-to-female RJ45 connector with KeyConnect interface
  • Meet and exceed Category 6 component performance with guaranteed usable bandwidth up to 280 MHz
  • Benefit from Belden's patented DualFlex PCB technology
  • Female-to-female RJ45 connector with KeyConnect interface
  • Meet and exceed Category 6 component performance with guaranteed usable bandwidth up to 280 MHz

Technical Data

Type Component Tech Data Sheet
CAT 6 RJ45 Couplers See Part Numbers Download
Standards
Installation Guides
  • Coming Soon

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Guaranteed short channel Category 6 performance with 4 couplers
  • Easy to order and deploy in the data center
  • Provide peace of mind to the user

Features

  • Benefit from Belden's patented DualFlex PCB technology
  • Female-to-female RJ45 connector with KeyConnect interface
  • Meet and exceed Category 6 component performance with guaranteed usable bandwidth up to 280 MHz
REVConnect

Technical Data

Type Component Tech Data Sheet
CAT 6 Couplers See Part Numbers Download

Related Resources

Standards

Installation Guides

  • Coming Soon

Related Products

Category 6+ Pre-Term Assemblies

Category 6
Pre-Term Assemblies

View Products
Modular Patch Panels

Modular
Patch Panels

View Products
Category 6+ Pigtails

Category 6
Pigtails

View Products

Why You Can't Ignore Category 6A Anymore

Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Solve Your LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe