<iframe src="//www.googletagmanager.com/ns.html?id=GTM-MZTJSD" height="0" width="0" style="display:none;visibility:hidden">

CAT 6A Couplers

The CAT 6A Coupler is a female-to-female RJ45 connector designed to be used within the 10GX Pre-Term System. The CAT 6A coupler uses Belden's patented DualFlex PCB technology that provides the best controlled electrical performance as well as great reliability. It allows for maximum data center cabling infrastructure flexibility with guaranteed performance in short channels and with 4 couplers per channel. The 10G™ performance exceeds all parameters specified in the CAT 6A standard.

  • Guaranteed short channel Category 6A performance with 4 couplers
  • Easy to order and deploy in the data center
  • Provide peace of mind to the user
  • Benefit from Belden's patented DualFlex PCB technology
  • Female-to-female RJ45 connector with KeyConnect interface
  • Meet and exceed Category 6A component performance with guaranteed usable bandwidth up to 625 MHz
  • Guaranteed short channel Category 6A performance with 4 couplers
  • Easy to order and deploy in the data center
  • Provide peace of mind to the user
  • Benefit from Belden's patented DualFlex PCB technology
  • Female-to-female RJ45 connector with KeyConnect interface
  • Meet and exceed Category 6A component performance with guaranteed usable bandwidth up to 625 MHz

Technical Data

Type Component Tech Data Sheet
10GX Couplers See Part Numbers Download
10GX Shielded Couplers AX104501 Download
Installation Guides
  • Coming Soon

Product Benefits & Features

Benefits

  • Guaranteed short channel Category 6A performance with 4 couplers
  • Easy to order and deploy in the data center
  • Provide peace of mind to the user

Features

  • Benefit from Belden's patented DualFlex PCB technology
  • Female-to-female RJ45 connector with KeyConnect interface
  • Meet and exceed Category 6A component performance with guaranteed usable bandwidth up to 625 MHz
REVConnect

Technical Data

Type Component Tech Data Sheet
10GX Couplers See Part Numbers Download
10GX Shielded Couplers AX104501 Download

Related Resources

Installation Guides

  • Coming Soon

Related Products

Category 6A Pre-Term Assemblies

Category 6A
Pre-Term Assemblies

View Products
Modular Patch Panels

Modular
Patch Panels

View Products
Category 6A Pigtails

Category 6A
Pigtails

View Products

Why You Can't Ignore Category 6A Anymore

Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Solve Your LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe