CAT 6A Plugs

Category 6A Field Mount Plugs are available in UTP and shielded and are color-coded 568 A/B for universal wiring. They come equipped with an Insulation Piercing Contact (IPC) terminated core that provides a quick, easy and reliable termination onto various cable sizes. The new plugs are ideal for direct connections to WAP, IP Cameras and various IP devices.

  • REVConnect®: Safe connectivity for air handling spaces
  • Supports the most demanding network applications
  • Provides flexibility and reduces inventory
  • Intermateable with all modular jacks
  • REVConnect: Provides material and labor savings
  • REVConnect: Plenum rated - meets UL 2043 requirements
  • Guaranteed Category 6A performance for the network
  • Color-coded for universal wiring 568A/B
  • Fully compliant with TIA-1096-A and IEC 60603-7-51
  • REVConnect: Requires no pair separation step; the best connector for bonded and non-bonded cable
  • REVConnect: Terminates 4 pairs simultaneously with Belden's Universal Termination Tool
  • REVConnect®: Safe connectivity for air handling spaces
  • Supports the most demanding network applications
  • Provides flexibility and reduces inventory
  • Intermateable with all modular jacks
  • REVConnect: Provides material and labor savings
  • REVConnect: Plenum rated - meets UL 2043 requirements
  • Guaranteed Category 6A performance for the network
  • Color-coded for universal wiring 568A/B
  • Fully compliant with TIA-1096-A and IEC 60603-7-51
  • REVConnect: Requires no pair separation step; the best connector for bonded and non-bonded cable
  • REVConnect: Terminates 4 pairs simultaneously with Belden's Universal Termination Tool

Technical Data

Type Item Number Tech Data Sheet
REVConnect 10GX UTP Plug - Single Pack RVAFPUBK-S1 Download
REVConnect 10GX UTP Plug - Bulk Pack RVAFPUBK-B24 Download
REVConnect 10GX STP Plug - Single Pack RVAFPSME-S1 Download
REVConnect 10GX STP Plug - Bulk Pack RVAFPSME-B24 Download
REVConnect Flex Plug 10GX, 18in, UTP, Black RVAFFPUBK18-S1 Download
REVConnect Flex Plug 10GX, 18in, UTP, White RVAFFPUEW18-S1 Download
UTP Plug for small OD conductors (AWG 26-24) CAPFMUS-S1 Download
UTP Plug for large OD conductors (AWG 24-22) CAPFMUL-S1 Download
FTP Plug for small OD conductors (AWG 26-24) CAPFMFS-S1 Download
FTP Plug for large OD conductors (AWG 24-22) CAPFMFL-S1 Download
REVConnect Core Protective Cap - Bulk 24-Pack RVUCPC-B24 --

Product Benefits & Features

Benefits

  • REVConnect: Safe connectivity for air handling spaces
  • Supports the most demanding network applications
  • Provides flexibility and reduces inventory
  • Intermateable with all modular jacks
  • REVConnect: Provides material and labor savings

Features

  • REVConnect: Plenum rated - meets UL 2043 requirements
  • Guaranteed Category 6A performance for the network
  • Color-coded for universal wiring 568A/B
  • Fully compliant with TIA-1096-A and IEC 60603-7-51
  • REVConnect: Requires no pair separation step; the best connector for bonded and non-bonded cable
  • REVConnect: Terminates 4 pairs simultaneously with Belden's Universal Termination Tool
REVConnect

Technical Data

Type Component Tech Data Sheet
REVConnect 10GX UTP Plug - Single Pack RVAFPUBK-S1 Download
REVConnect 10GX UTP Plug - Bulk Pack RVAFPUBK-B24 Download
REVConnect 10GX STP Plug - Single Pack RVAFPSME-S1 Download
REVConnect 10GX STP Plug - Bulk Pack RVAFPSME-B24 Download
UTP Plug for small OD conductors (AWG 26-24) CAPFMUS-S1 Download
UTP Plug for large OD conductors (AWG 24-22) CAPFMUL-S1 Download
FTP Plug for small OD conductors (AWG 26-24) CAPFMFS-S1 Download
FTP Plug for large OD conductors (AWG 24-22) CAPFMFL-S1 Download

Related Products

Category 6A Cable

Category 6A
Cable

View Products
Category 6A Jacks

Category 6A
Jacks

View Products
Category 6A Couplers

Category 6A
Couplers

View Products

Why You Can't Ignore Category 6A Anymore

Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Solve Your LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe