<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

REVConnect FlexPlug

The REVConnect FlexPlug takes the compatibility questions out of connecting end-point devices by working with any IoT device that uses an RJ45 plug. It enables the award-winning REVConnect termination to be deployed in applications where the size of a typical field terminated plug inhibits direct connection to IoT devices with size and cable routing constraints.

The REVConnect Indoor/Outdoor FlexPlug can connect to any end device using an RJ45 connection. Outdoor-rated and UV-resistant, the FlexPlug can be deployed in tight spaces and in applications where typical field-terminated plugs can’t be used.

  • Eliminates compatibility questions, working with any IoT device that uses an RJ45 plug
  • Can be deployed in applications where a typical field-terminated plug can’t be used
  • Eliminates the jack, biscuit box and patch cord, saving time and reducing material costs
  • Can be deployed in tight spaces
  • Supports modular plug terminated link (MPTL) configuration
  • Fast installation using REVConnect’s reliable, time-saving termination method
  • PoE compatibility up to 100W
  • Can be deployed to connect Outdoor IP Cameras and Access Points
  • Eliminate additional connections
  • Can be deployed outside of Building
  • CMR/CMX rated
  • Small-footprint, low-profile RJ45 plug
  • Flexible, Bonded-Pair cable accommodates 90-degree to 180-degree bends from the connection interface
  • Rated for use in plenum spaces (UL 2043)
  • Rated for use in Indoor/Outdoor (CMR/CMX)
  • Available in Category 6A (10GX) and Category 6+ unshielded versions
  • Eliminates compatibility questions, working with any IoT device that uses an RJ45 plug
  • Can be deployed in applications where a typical field-terminated plug can’t be used
  • Eliminates the jack, biscuit box and patch cord, saving time and reducing material costs
  • Can be deployed in tight spaces
  • Supports modular plug terminated link (MPTL) configuration
  • Fast installation using REVConnect’s reliable, time-saving termination method
  • PoE compatibility up to 100W
  • Can be deployed to connect Outdoor IP Cameras and Access Points
  • Eliminate additional connections
  • Can be deployed outside of Building
  • CMR/CMX rated
  • Small-footprint, low-profile RJ45 plug
  • Flexible, Bonded-Pair cable accommodates 90-degree to 180-degree bends from the connection interface
  • Rated for use in plenum spaces (UL 2043)
  • Rated for use in Indoor/Outdoor (CMR/CMX)
  • Available in Category 6A (10GX) and Category 6+ unshielded versions

Technical Data

Type Item Number Tech Data Sheet
REVConnect FlexPlug 10GX, 18in, UTP, Black RVAFFPUBK18-S1 Download
REVConnect FlexPlug 10GX, 18in, UTP, White RVAFFPUEW18-S1 Download
REVConnect FlexPlug Cat 6+, 18in, UTP, Black RV6FFPUBK18-S1 Download
REVConnect FlexPlug Cat 6+, 18in, UTP, White RV6FFPUEW18-S1 Download
REVConnect FlexPlug 10GX, 18in, UTP, Indoor/Outdoor Black RVAFFPUBK18O-S1 Download
REVConnect FlexPlug 10GX, 30in, UTP, Indoor/Outdoor Black RVAFFPUBK30O-S1 Download
REVConnect FlexPlug 10GX, 36in, UTP, Indoor/Outdoor Black RVAFFPUBK36O-S1 Download
REVConnect FlexPlug Cat 6+, 18in, UTP, Indoor/Outdoor Black RV6FFPUBK18O-S1 Download
REVConnect FlexPlug Cat 6+, 30in, UTP, Indoor/Outdoor Black RV6FFPUBK30O-S1 Download
REVConnect FlexPlug Cat 6+, 36in, UTP, Indoor/Outdoor Black RV6FFPUBK36O-S1 Download

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • REVConnect: Safe connectivity for air handling spaces
  • Supports the most demanding network applications
  • Provides flexibility and reduces inventory
  • Intermateable with all modular jacks
  • REVConnect: Provides material and labor savings

Features

  • REVConnect: Plenum rated - meets UL 2043 requirements
  • Guaranteed Category 6A performance for the network
  • Color-coded for universal wiring 568A/B
  • Fully compliant with TIA-1096-A and IEC 60603-7-51
  • REVConnect: Requires no pair separation step; the best connector for bonded and non-bonded cable
  • REVConnect: Terminates 4 pairs simultaneously with Belden's Universal Termination Tool
REVConnect

Technical Data

Type Component Tech Data Sheet
REVConnect 10GX UTP Plug - Single Pack RVAFPUBK-S1 Download
REVConnect 10GX UTP Plug - Bulk Pack RVAFPUBK-B24 Download
REVConnect 10GX STP Plug - Single Pack RVAFPSME-S1 Download
REVConnect 10GX STP Plug - Bulk Pack RVAFPSME-B24 Download
UTP Plug for small OD conductors (AWG 26-24) CAPFMUS-S1 Download
UTP Plug for large OD conductors (AWG 24-22) CAPFMUL-S1 Download
FTP Plug for small OD conductors (AWG 26-24) CAPFMFS-S1 Download
FTP Plug for large OD conductors (AWG 24-22) CAPFMFL-S1 Download

Related Products

Category 6A Cable

Category 6A
Cable

View Products
Category 6A Jacks

Category 6A
Jacks

View Products
Category 6A Couplers

Category 6A
Couplers

View Products

Why You Can't Ignore Category 6A Anymore

Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Solve Your LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe