<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

KeyConnect Boxes

KeyConnect Boxes are available in various styles, sizes and colors to provide flexible surface mount options. They are compatible with all KeyConnect UTP and Multimedia Modules.

  • Port shutter option for dust protection
  • Long lasting color in standard and custom colors
  • Multiple colors and port-styles available
  • Some configurations comply to UL2043 for use in plenum space
  • Fire-retardant plastic with UV stabilizer
  • 2, 3, 4, and 6-port options available (adapter dependent)
  • Almond, electric white, and black options (custom colors available with order minimums)
  • Port shutter option for dust protection
  • Long lasting color in standard and custom colors
  • Multiple colors and port-styles available
  • Some configurations comply to UL2043 for use in plenum space
  • Fire-retardant plastic with UV stabilizer
  • 2, 3, 4, and 6-port options available (adapter dependent)
  • Almond, electric white, and black options (custom colors available with order minimums)

Technical Data

Type Component Port Count Tech Data Sheet
KeyConnect Side-Entry Box, with Shutter Door See Part Numbers 1-port
2-port
4-port
6-port
Download
Download
Download
Download
KeyConnect Side-Entry Box, without Shutter Door See Part Numbers 1-port
2-port
4-port
6-port
Download
Download
Download
Download
KeyConnect Surface Mount Boxes - Single Gang See Part Numbers N/A Download
KeyConnect Surface Mount Boxes - Double Gang See Part Numbers N/A Download
Warranties
Additional Resources
Installation Guides

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Long lasting color
  • Many configurations available
  • Surface adapter box available for MDVO Faceplates

Features

  • Fire-retardant plastic with UV stabilizer
  • Side-entry box available in 2-port configuration
  • White, almond, gray, and black available
REVConnect

Technical Data

Type Component Tech Data Sheet
MDVO Surface Adapter Box See Part Numbers Download
MDVO 2-port Side Entry Box See Part Numbers Download

Related Resources

Related Products

Category 6A Jacks

Category 6A
Jacks

View Products
Category 6+ Jacks

Category 6
Jacks

View Products
Category 5E Jacks

Category 5E
Jacks

View Products

Why You Can't Ignore Category 6A Anymore

Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Solve Your LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe