<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

CAT 6 Small Diameter Patch Cords

CAT6+ Small-Diameter Patch Cords offer a great soluton for large data center cross-connects and server enclosures, as well as for enterprise networks installed in crowded telcom rooms. The 28 AWG stranded conductors provide standards-compliant performance when up to 20.7 ft (6.3 m) of patch cord is used in a standard 295 ft (90 m) channel.

  • Reduces congestion and allows tight bend radius and improved airflow
  • Easier access for maintenance
  • Improves overall network administration
  • Reduces congestion and allows tight bend radius and improved airflow
  • Easier access for maintenance
  • Improves overall network administration

Technical Data

Description Assembly Part Number Matrix
Length Yellow  Green  Blue  Gray White Black
Small-Diameter Patch Cords, UTP, 28 AWG Stranded, T568A/B-T568A/B, Riser-CMR
2 ft (0.6 m) C6D1104002 C6D1105002 C6D1106002 C6D1108002 C6D1109002 C6D1100002
4 ft (1.2 m)  C6D1104004 C6D1105004 C6D1106004 C6D1108004 C6D1109004 C6D1100004
7 ft (2.1 m)  C6D1104007 C6D1105007 C6D1106007 C6D1108007 C6D1109007 C6D1100007
10 ft (3.0 m)  C6D1104010 C6D1105010 C6D1106010 C6D1108010 C6D1109010 C6D1100010
 15 ft (4.6 m) C6D1104015 C6D1105015 C6D1106015 C6D1108015 C6D1109015 C6D1100015
20 ft (6.1 m) C6D1104020 C6D1105020 C6D1106020 C6D1108020 C6D1109020 C6D1100020
 xxx ft C6D1104xxx C6D1105xxx C6D1106xxx C6D1108xxx C6D1109xxx C6D1100xxx

Use xxx to specify length in feet - 001-100 ft in increments of 1 ft, 105-295 ft in increments of 5 ft. For other configurations please refer to the configurator below. Additional colors and termination styles available; some with minimum order requirements. Please contact us for more information.

Download Tech Data Sheet 

Configure your custom part number

Choose the best options for each specification from the tabs below.

Example: C6

Performance
C6 Category 6, CAT6+

Learn More

Example: C6 + D1

Cable
D1 UTP, Nonbonded-Pair, 28 AWG Stranded, CMR

Learn More

Example: C6 + D1 + 1

Termination
1 T568A/B-T568A/B
4 Crossover T568A -T568B
5 Crossover IEEE
6 Rollover

Learn More

Example: C6 + D1 + 1 + 02

Colors
02 Red
04 Yellow
05 Green
06 Blue
08 Gray
09 White
00 Black

Learn More

Example: C6 + D1 + 1 + 02 + 001 = C6D1102001

Length
001 1 ft (0.3 m)
002 2 ft (0.6 m)
003 3 ft (0.9 m)
004 4 ft (1.2 m)
005 5 ft (1.5 m)
XXX xxx ft

Learn More

Example: C6

Performance
C6 Category 6, CAT6+

Learn More

Example: C6 + D1

Cable
D1 UTP, Nonbonded-Pair, 28 AWG Stranded, CMR

Learn More

Example: C6 + D1 + 1

Termination
1 T568A/B-T568A/B
4 Crossover T568A -T568B
5 Crossover IEEE
6 Rollover

Learn More

Example: C6 + D1 + 1 + 02

Colors
02 Red
04 Yellow
05 Green
06 Blue
08 Gray
09 White
00 Black

Learn More

Example: C6 + D1 + 1 + 02 + 001 = C6D1102001

Length
001 1 ft (0.3 m)
002 2 ft (0.6 m)
003 3 ft (0.9 m)
004 4 ft (1.2 m)
005 5 ft (1.5 m)
XXX xxx ft

Learn More

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Maximum RL performance under all patching conditions
  • Superior ruggedness and durability
  • Cable de-rating eliminated

Features

  • Use bonded-pair technology
  • Rugged, overmolded boot
  • Solid conductors
REVConnect

Assembly Part Number Matrix

View our tech data sheet for CAT 6 Patch Cords.

C 6       0 Color 3 digit distance code**
C 6 0 - UTP Bonded 1 - CMR 1 - T568A/B-T568A/B 0 0 - Black # # #
    3 - UTP Non-Bonded 2 - CMP 4 - Crossover T568A-T568B   2 - Red      
    F - Shielded***   5 - Crossover IEEE   3 - Orange      
        6 - Rollover   4 - Yellow      
            5 - Green      
            6 - Blue      
            7 - Purple      
            8 - Gray      
            9 - White      
** Example: 005 = 5 feet; 010 = 10 feet; 100 = 100 feet
Lengths 001 - 099 feet available
Lengths 100 - 295 feet available in increments of 5 feet
*** Available in black, blue, gray, and white in CMR jackets only

Additional colors and termination styles available; some with minimum order requirements. Please contact us for more information.

Related Resources

Related Products

Category 6+ Pre-Term Assemblies

Category 6
Pre-Term Assemblies

View Products
Category 6+ Jacks

Category 6
Jacks

View Products
Category 6+ Patch Panels

Category 6
Patch Panels

View Products

Why You Can't Ignore Category 6A Anymore

Can't Ignore Category 6A Anymore

Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.

Download Now

Solve Your LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe