Small-Diameter Patch Cords offer a great solution for large data center cross-connects and server enclosures, as well as for enterprise networks installed in crowded telecom rooms. The 28 AWG stranded conductors provide standards-compliant performance when up to 20.7 ft (6.3 m) of patch cord is used in a standard 295 ft (90 m) channel.
Description | Assembly Part Number Matrix | |||||
---|---|---|---|---|---|---|
Length | Yellow | Green | Blue | Gray | White | Black |
Small-Diameter Patch Cord, UTP, 28 AWG Stranded, T568A/B-T568A/B, Riser-CMR | ||||||
2 ft (0.6 m) | CAD1104002 | CAD1105002 | CAD1106002 | CAD1108002 | CAD1109002 | CAD1100002 |
4 ft (1.2 m) | CAD1104004 | CAD1105004 | CAD1106004 | CAD1108004 | CAD1109004 | CAD1100004 |
7 ft (2.1 m) | CAD1104007 | CAD1105007 | CAD1106007 | CAD1108007 | CAD1109007 | CAD1100007 |
10 ft (3.0 m) | CAD1104010 | CAD1105010 | CAD1106010 | CAD1108010 | CAD1109010 | CAD1100010 |
15 ft (4.6 m) | CAD1104015 | CAD1105015 | CAD1106015 | CAD1108015 | CAD1109015 | CAD1100015 |
20 ft (6.1 m) | CAD1104020 | CAD1105020 | CAD1106020 | CAD1108020 | CAD1109020 | CAD1100020 |
xxx | CAD1104xxx | CAD1105xxx | CAD1106xxx | CAD1108xxx | CAD1109xxx | CAD1100xxx |
Use xxx to specify length in feet - 001-100 ft in increments of 1 ft, 105-295 ft in increments of 5 ft. For other configurations please refer to the configurator below. Additional colors and termination styles available; some with minimum order requirements. Please contact us for more information. |
Choose the best options for each specification from the tabs below.
Example: CA + D1 + 1
Termination | |
---|---|
1 | T568A/B-T568A/B |
4 | Crossover T568A -T568B |
5 | Crossover IEEE |
6 | Rollover |
Example: CA + D1 + 1 + 02
Colors | |
---|---|
02 | Red |
04 | Yellow |
05 | Green |
06 | Blue |
08 | Gray |
09 | White |
00 | Black |
Example: CA + D1 + 1 + 02 + 001 = CAD1102001
Length | |
---|---|
001 | 1 ft (0.3 m) |
002 | 2 ft (0.6 m) |
003 | 3 ft (0.9 m) |
004 | 4 ft (1.2 m) |
005 | 5 ft (1.5 m) |
XXX | xxx ft |
Example: CA + D1 + 1
Termination | |
---|---|
1 | T568A/B-T568A/B |
4 | Crossover T568A -T568B |
5 | Crossover IEEE |
6 | Rollover |
Example: CA + D1 + 1 + 02
Colors | |
---|---|
02 | Red |
04 | Yellow |
05 | Green |
06 | Blue |
08 | Gray |
09 | White |
00 | Black |
Example: CA + D1 + 1 + 02 + 001 = CAD1102001
Length | |
---|---|
001 | 1 ft (0.3 m) |
002 | 2 ft (0.6 m) |
003 | 3 ft (0.9 m) |
004 | 4 ft (1.2 m) |
005 | 5 ft (1.5 m) |
XXX | xxx ft |
Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.
DownloadC | A | 0 | Color | 3 digit distance code** | |||||
---|---|---|---|---|---|---|---|---|---|
C | A | 2 - UTP Bonded | 1 - CMR | 1 - T568A/B-T568A/B | 0 | 0 - Black | # | # | # |
F - Shielded Bonded*** | 2 - CMP | 4 - Crossover T568A-T568B | 2 - Red | ||||||
5 - Crossover IEEE | 3 - Orange | ||||||||
6 - Rollover | 4 - Yellow | ||||||||
5 - Green | |||||||||
6 - Blue | |||||||||
7 - Purple | |||||||||
8 - Gray | |||||||||
9 - White | |||||||||
** Example: 005 = 5 feet; 010 = 10 feet; 100 = 100 feet Lengths 001 - 099 feet available Lengths 100 - 295 feet available in increments of 5 feet *** Available in black, blue, gray, and white |
Additional colors and termination styles available; some with minimum order requirements. Please contact us for more information.
Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.
Download NowLearn how we can help you solve the challenges you face on a daily basis.
Learn MoreGet email updates with latest trends and tips on how to improve your network.
Subscribe