10GX Traceable Patch Cords feature a highly efficient, bright LED with a battery life expectancy of seven years, or 1,000 activations (battery is also replaceable). When activated, the LED blinks for 20 seconds and can be stopped at any time with a second press of the button. The LED and its tracing wires are integrated right into the patch cord, eliminating the need for a separate power source.
Description | Assembly Part Number Matrix | |||||
---|---|---|---|---|---|---|
Bonded-Pair | ||||||
Length | Yellow | Green | Blue | Gray | White | Black |
10GX Traceable Patch Cords, UTP, 4-Pair, 24 AWG Solid, T568A/B-T568A/B, Riser-CMR | ||||||
2 ft (0.6 m) | CAT1104002 | CAT1105002 | CAT1106002 | CAT1108002 | CAT1109002 | CAT1100002 |
4 ft (1.2 m) | CAT1104004 | CAT1105004 | CAT1106004 | CAT1108004 | CAT1109004 | CAT1100004 |
7 ft (2.1 m) | CAT1104007 | CAT1105007 | CAT1106007 | CAT1108007 | CAT1109007 | CAT1100007 |
10 ft (3.0 m) | CAT1104010 | CAT1105010 | CAT1106010 | CAT1108010 | CAT1109010 | CAT1100010 |
15 ft (4.6 m) | CAT1104015 | CAT1105015 | CAT1106015 | CAT1108015 | CAT1109015 | CAT1100015 |
25 ft (7.6 m) | CAT1104025 | CAT1105025 | CAT1106025 | CAT1108025 | CAT1109025 | CAT1100025 |
xxx ft | CAT1104xxx | CAT1105xxx | CAT1106xxx | CAT1108xxx | CAT1109xxx | CAT1100xxx |
Use xxx to specify length in feet - 001-100 ft in increments of 1 ft, 105-295 ft in increments of 5 ft. For other configurations please refer to the configurator below. Additional colors and termination styles available; some with minimum order requirements. Please contact us for more information. |
Choose the best options for each specification from the tabs below.
Example: CA + T1 + 1
Termination | |
---|---|
1 | T568A/B-T568A/B |
4 | Crossover T568A -T568B |
5 | Crossover IEEE |
6 | Rollover |
Example: CA + T1 + 1 + 02
Colors | |||
---|---|---|---|
01 | Brown | ||
02 | Red | 12 | TIA Red |
03 | Orange | 13 | TIA Orange |
04 | Yellow | 14 | TIA Yellow |
05 | Green | 15 | TIA Green |
06 | Blue | 16 | TIA Blue |
07 | Purple | 17 | TIA Purple |
08 | Gray | ||
09 | White | ||
00 | Black |
Example: CA + T1 + 1 + 02 + 001 = CAT1102001
Length | |
---|---|
001 | 1 ft (0.3 m) |
002 | 2 ft (0.6 m) |
003 | 3 ft (0.9 m) |
004 | 4 ft (1.2 m) |
005 | 5 ft (1.5 m) |
XXX | xxx ft |
Example: CA + T1 + 1
Termination | |
---|---|
1 | T568A/B-T568A/B |
4 | Crossover T568A -T568B |
5 | Crossover IEEE |
6 | Rollover |
Example: CA + T1 + 1 + 02
Colors | |||
---|---|---|---|
01 | Brown | ||
02 | Red | 12 | TIA Red |
03 | Orange | 13 | TIA Orange |
04 | Yellow | 14 | TIA Yellow |
05 | Green | 15 | TIA Green |
06 | Blue | 16 | TIA Blue |
07 | Purple | 17 | TIA Purple |
08 | Gray | ||
09 | White | ||
00 | Black |
Example: CA + T1 + 1 + 02 + 001 = CAT1102001
Length | |
---|---|
001 | 1 ft (0.3 m) |
002 | 2 ft (0.6 m) |
003 | 3 ft (0.9 m) |
004 | 4 ft (1.2 m) |
005 | 5 ft (1.5 m) |
XXX | xxx ft |
Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.
DownloadC | A | 0 | Color | 3 digit distance code** | |||||
---|---|---|---|---|---|---|---|---|---|
C | A | 2 - UTP Bonded | 1 - CMR | 1 - T568A/B-T568A/B | 0 | 0 - Black | # | # | # |
F - Shielded Bonded*** | 2 - CMP | 4 - Crossover T568A-T568B | 2 - Red | ||||||
5 - Crossover IEEE | 3 - Orange | ||||||||
6 - Rollover | 4 - Yellow | ||||||||
5 - Green | |||||||||
6 - Blue | |||||||||
7 - Purple | |||||||||
8 - Gray | |||||||||
9 - White | |||||||||
** Example: 005 = 5 feet; 010 = 10 feet; 100 = 100 feet Lengths 001 - 099 feet available Lengths 100 - 295 feet available in increments of 5 feet *** Available in black, blue, gray, and white |
Additional colors and termination styles available; some with minimum order requirements. Please contact us for more information.
Emerging applications are demanding it, standards are recommending it, and many barriers are no longer relevant.
Download NowLearn how we can help you solve the challenges you face on a daily basis.
Learn MoreGet email updates with latest trends and tips on how to improve your network.
Subscribe