<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

REVConnect® 10GXW System

Outstanding noise immunity and reliability to support multi-gigabit, in-building wireless applications up to 10 Gb/s, as well as smart buildings and MPTL device connections.

Get Sales Support Get Technical SupportHow to Buy

Wireless router small cell

IN-BUILDING SMALL CELLS

Mobile voice
Private LTE
IoT applications

WIFI icon

IN-BUILDING WIFI

802.11ac
Wi-Fi 6 (802.11ax)

End Point icon

MPTL ENDPOINT CONNECTIONS

Cameras and access control
Wireless access points
Lighting
Displays

Key System Benefits: 10GXW Channel Reach

PoE 10BASE-T 100BASE-T 1000BASE-T 2.5G/5GBASE-T 10GBASE-T
15W PoE (Type 1) 140m (459 ft) 140m (459 ft) 100m (328 ft) 100m (328 ft) 100m (328 ft)
30W PoE (Type 2) 130m (426 ft) 130m (426 ft) 100m (328 ft) 100m (328 ft) 100m (328 ft)
60W PoE (Type 3) 130m (426 ft) 130m (426 ft) 100m (328 ft) 100m (328 ft) 100m (328 ft)
100W PoE (Type 4) 120m (394 ft) 120m (394 ft) 100m (328 ft) 100m (328 ft) 100m (328 ft)

channel-reach

Benefits of Extended Reach

  • Reduced material costs
    • Less connection points
    • No extenders or converters required
  • Reduced building costs
    • Fewer electrical drops per sq ft
    • More efficient use of real estate within telecom rooms
  • Reduced labor costs
    • Simplified low-voltage installation

Extended LAN Applications

  • Security cameras
  • Access control
  • Building sensors
  • PoE lighting

Related Products

cat6a-10gxw-cables

10GXW Cables

Performance demand is growing as technology calls for higher speeds and more power. Exceed 100 m channel requirements while supporting smart buildings and in-building wireless with small-diameter Category 6A cables.

View Product

Tech Data Sheets:

cat6a-10gx-patch-cords

Patch Cords

Patch cords play a crucial role in the transmission quality of your channel. Our Category 6A shielded and unshielded patch cords feature patented Bonded-Pair technology for excellent return loss and flexibility.

View Product

Tech Data Sheets:

cat6a-10gx-revconnect-jack

Jacks

Our jacks exceed all Category 6A parameters, including ANEXT, NEXT, insertion loss and return loss, to guarantee transmission performance up to 625 MHz. The REVConnect universal core lets you terminate a jack or plug onto the same interface.

View Product

Tech Data Sheets:

patch-panel-cat6-patch-panel-black-white

Patch Panels

Pre-loaded and coupler patch panels can be terminated from the rear or front. Easy maintenance and guaranteed 100% port availability support faster deployment to keep your network up and running.

View Product

Tech Data Sheets:

Additional Products

The-Most-Reliable-Networks-Require-CAT6A_Sidebar%20Vert%20223x423

The Most Reliable Networks Require Category 6A Cable

In the past, Category 6A cabling systems could be thought of as “nice to have” – not a necessity to doing business. But times are changing. There are many factors impacting the type of cable that should be used today to build a network infrastructure.

Read the White Paper
Cabling-Standards-2020_homepage-promo

Cabling Standards for Internet of Things (IoT)

In this webinar, we will review the wide range of standards currently under development from associations such as IEEE, TIA and BICSI. As we explore new standards, revisions and regulations, as well as what’s coming down the road, we’ll explain how these changes may impact cabling and connectivity design and installation.

View Webinar

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Need help?

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us