<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

REVConnect® 6 Shielded System

Excellent performance reliability, uptime and network speeds of up to 2.5 Gb/s and 5 Gb/s while providing noise immunity and protection against EMI and RFI.

Get Sales Support Get Technical SupportHow to Buy

WIFI icon 100x100

WIFI

End Point icon 100x100

SECURITY CAMERAS

AV icon

AUDIOVISUAL

harsh environment

HARSH ENVIRONMENTS

Related Products

cat6-shielded-cable

Cat 6 Shielded Cables

Performance demand is growing as technology calls for higher speeds. Exceed 100 m channel requirements while supporting office applications and connected systems in noisy environments with Category 6 shielded cables.

View Product

Tech Data Sheets:

cat6-shielded-patch-cords

Patch Cords

Patch cords play a crucial role in the transmission quality of your channel. Our Category 6 shielded patch cords feature patented Bonded-Pair technology for excellent return loss, electrical performance and flexibility in noisy environments.

View Product

Tech Data Sheets:

cat6-shielded-revconnect-jack

Jacks

Our jacks exceed all Category 6 parameters, including ANEXT, NEXT, insertion loss and return loss, to guarantee transmission performance in noisy environments. The REVConnect universal core lets you terminate a jack or plug onto the same interface.

View Product

Tech Data Sheets:

shielded-patch-panels

Patch Panels

Shielded modular patch panels can be terminated from the rear or front. Easy maintenance and guaranteed 100% port availability support faster deployment in noisy environments to keep your network up and running.

View Product

Tech Data Sheets:

Additional Products

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us
Successfully-Managing-the-Move-From-Analog-to-IP_Sidebar Vert 223x423

Successfully Managing the Move from Analog to IP

As technology continues to change, legacy analog systems are becoming obsolete (although they’re still being used). Instead, IP systems are being deployed because of their ability to be monitored, managed and controlled via the network – and they’re becoming part of today’s smart buildings.

View Webinar
IP%20Convergence%20webinar%20homepage%20223x423

IP Convergence: Everything You Need to Know About Cabling

This FREE OnDemand webinar walks you through the factors to consider – including the application, environment, users, bandwidth needs and future goals – when choosing cabling.

View Webinar

Need help?

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us