<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

WireNET® Networking Solutions

WireNET is a comprehensive structured cabling and connectivity portfolio complying to the standards without compromising on performance, while it complements our already well known and established IBDN portfolio.

All Belden Systems are backed by technical support and a commitment to delivering reliable transmission solutions. Belden backs certified systems with two unique best-in-class warranties for complete peace of mind a 20-Year System Warranty.

From the date of installation, the 20-Year Warranty warrants against defects in materials and guarantees to meet all applicable standards.

Belden warrants that each certified System will deliver its specified throughput rate and minimum bandwidth capabilities and be capable of operating the applications that the system was originally designed to support, as well as any new applications, for the warranted lifetime of the installed system.

 

WireNET table

Need help?

Call 1-800-BELDEN-1 or fill out a short form to get support. 

Contact Us