<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Infrastructure

The Light Data Cabinet serie is a multipurpose cabinet for 19” Data and LAN applications.

An extensive range of depths and heights are available in both 600 mm and 800 mm width.

Features

- 4 Sliding vertical rails for mounting (6 rails for cabinets deeper than 800 mm)

- Main grounding point is on the bottom of the cabinet by one M8 screw

- Top cover has knockout cut-outs for fan-unit and various cable entries

- Optional cable routing sides for between cabinets

- IP20 protection

  • Simplified install with fewer detachable components. No need for extra components that can get lost.

  • Simplified install with fewer detachable components. No need for extra components that can get lost.

Product Catalogue
Warranties

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us