<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Fiber Distribution Cable

Belden's tight-buffered multi-fiber distribution cables are available in fiber counts from 2 to 144. These highly popular cables are designed for both indoor & indoor/outdoor applications. Distribution cables are available in plenum, riser, unitized & non-unitized constructions which fit a wide array of general purpose installations. Their small bend radius and 900µm tight-buffered fibers allow for fast installations and easy terminations.

  • Horizontal distribution for Fiber-to-the-desk
  • Intra-building & inter-building backbones
  • Data Center EDA areas
  • Factory floor automation
  • 900µm Tight Buffered Fibers: Fast and Robust Field Termination
  • All-Dielectric Designs: Eliminate the need for grounding
  • Interlocking Armor: Removes the need for conduit
  • Environmental Protection: UV, Moisture, & Fungus Resistant
  • Horizontal distribution for Fiber-to-the-desk
  • Intra-building & inter-building backbones
  • Data Center EDA areas
  • Factory floor automation
  • 900µm Tight Buffered Fibers: Fast and Robust Field Termination
  • All-Dielectric Designs: Eliminate the need for grounding
  • Interlocking Armor: Removes the need for conduit
  • Environmental Protection: UV, Moisture, & Fungus Resistant

Technical Data

Type Armor Type Rating Tech Data
Indoor (2-144 fibers) Non-armored CMP, CMR Download
Indoor/Outdoor (2-144 fibers) Non-armored CMP, CMR Download
Indoor (2-144 fibers) Aluminium Interlocked CMP, CMR Download
Indoor/Outdoor (2-144 fibers) Aluminium Interlocked CMP, CMR

 

Harsh Environment

Type Armor Type Rating Tech Data
Shipboard -- MarineTuff Non-armored

UL & cUL: OFNR-ST1 FT4

ABS Type Approved

Download
Shipboard -- MarineTuff Armored

UL & cUL: OFCR-ST1 FT4

ABS Type Approved

Download

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Applications & Features

Applications

  • Horizontal distribution for Fiber-to-the-desk
  • Intra-building & inter-building backbones
  • Data Center EDA areas
  • Factory floor automation

Features & Benefits

  • 900µm Tight Buffered Fibers: Fast and Robust Field Termination
  • Single-Unit Designs: Provide space savings & easier installations
  • All-Dielectric Designs: Eliminate the need for grounding
  • Interlocking Armor: Removes the need for conduit

Technical Data

Tight Buffer Distribution Cables

Type Armor Type Rating PDF Tech Data
Indoor (2-144 fibers) Non-armored CMP, CMR Download Download
Indoor/Outdoor (2-144 fibers) Non-armored CMP, CMR Download Download
Indoor (2-144 fibers) Aluminium Interlocked CMP, CMR Download Download
Indoor/Outdoor (2-144 fibers) Aluminium Interlocked CMP, CMR Download

Related Resources

Related Products

Fusion Splice Pigtails

Fusion Splice Pigtails

View Product
Splice Cassettes

Splice Cassettes

View Product
Mechanical Splice Connectors

Mechanical Splice
Connectors

View Product

Limited-Time Offer

FX Brilliance Connector Promo

Get your FREE Fiber Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More

Advances in Multi-Fiber Connectivity

Advances in Multi-Fiber white paper

Enable Data Center Flexibility, Manageability, Scalability and Security

Download Now

Solve Your LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe