<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

FiberExpress Hybrid Copper-Fiber Cabling

FiberExpress (FX) Hybrid Copper-Fiber Cables allow end-users to take advantage of DC power and fiber in one cable to safely deliver low-voltage power and data over long distances to remote locations where standard power is unavailable or too costly to install. Hybrid cable technology offers installation and labor savings by requiring just a single cable pull. Various cable constructions offer unlimited application flexibility.

  • POWER & DATA: Hybrid cables allow customers to bring power & data to low voltage applications like security (cameras, sensors, wireless access points, phones, monitors, etc.)
  • FLEXIBILITY: Can be used for indoor (plenum and riser), indoor/outdoor (plenum and riser) applications
  • FEWER CABLES TO STOCK: Hybrid construction means that you can reduce your inventory by stocking and managing one cable vs. two
  • SINGLE CABLE PULL FOR TIME SAVINGS: You only need to pull a single cable vs. two cables, reducing labor costs and installation time
  • Belden's designs offer additional design flexibility, installation styles, and constructions in indoor or indoor/outdoor (plenum and riser)
  • SMARTPART NUMBERS: Easy ordering and cable identification; allows for tailored products with specific conductor, fiber strand, color or length requirements
  • POWER & DATA: Hybrid cables allow customers to bring power & data to low voltage applications like security (cameras, sensors, wireless access points, phones, monitors, etc.)
  • FLEXIBILITY: Can be used for indoor (plenum and riser), indoor/outdoor (plenum and riser) applications
  • FEWER CABLES TO STOCK: Hybrid construction means that you can reduce your inventory by stocking and managing one cable vs. two
  • SINGLE CABLE PULL FOR TIME SAVINGS: You only need to pull a single cable vs. two cables, reducing labor costs and installation time
  • Belden's designs offer additional design flexibility, installation styles, and constructions in indoor or indoor/outdoor (plenum and riser)
  • SMARTPART NUMBERS: Easy ordering and cable identification; allows for tailored products with specific conductor, fiber strand, color or length requirements

Technical Data

Type Fiber Count Fiber Type # Conductors x AWG Armor Type Rating Tech Data 
Indoor Hybrid Breakout 1 - 2 fibers OM3, OM4, OS2 2 X 12-20 AWG  Non-armored CL3P/CMP, CL3R/CMR Download
Indoor Hybrid Breakout 1 - 2 fibers OM3, OM4, OS2 2 X 12-20 AWG  Aluminum Interlocked  CL3R/CMR Download
Indoor/Outdoor Hybrid Breakout 1 - 2 fibers OM3, OM4, OS2 2 X 12-20 AWG  Non-armored CL3P/CMP, CL3R/CMR Download
Indoor/Outdoor Hybrid Breakout 1 - 2 fibers OM3, OM4, OS2 2 X 12-20 AWG  Aluminum Interlocked  CL3R, CMR Download
Indoor Hybrid Distribution 2 -6 fibers OM3, OM4, OS2 2 X 12-20 AWG  Non-armored CL3P/CMP, CL3R/CMR Download
Indoor Hybrid Distribution 2-6 fibers OM3, OM4, OS2 2 X 12-20 AWG Non-armored CL3R/CMR (LSZH) Download
Indoor Hybrid Distribution 2 -6 fibers OM3, OM4, OS2 2 X 12-20 AWG  Aluminum Interlocked  CL3R/CMR Download
Indoor/Outdoor Hybrid Distribution 2 -6 fibers OM3, OM4, OS2 2 X 12-20 AWG  Non-armored CL3P/CMP, CL3R/CMR Download
Indoor Hybrid Distribution 2-6 fibers OM3, OM4, OS2 2 X 12-20 AWG Non-armored CL3R/CMR (LSZH) Download
Indoor/Outdoor Hybrid Distribution 2 -6 fibers OM3, OM4, OS2 2 X 12-20 AWG  Aluminum Interlocked  CL3R/CMR Download

dc power max reach calculator

Hybrid cables are great for delivering power over longer distances. Use this calculator to determine maximum reach based on the variables selected.

Power Supply Voltage
Voltage Drop
Wire Gauge
PD Power
Submit
Close

Voltage Delivered Current per Conductor

DC Reach2

 

Meters:

Feet:

Voltage Delivered, VDC:

Current per Conductor, A:

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us