FiberExpress Flexible Ribbon Cable

As trends like virtualization and convergence bring increased traffic to 40G/100G data centers, cable with high fiber counts is needed to support growing bandwidth.

FiberExpress Flexible Ribbon Cable provides a new cable option in high-density, high-data-rate environments that rely on fiber for data transmission. Relative to cable size, Flexible Ribbon Cable provides the highest connectivity density to make every square foot count. Its small OD and superb flexibility make it easier and faster to handle, creating installation possibilities in narrow pathways and small conduit.

The ability to terminate multiple fibers at once – with sorting and ribbonization already completed – reduces labor resources and costs.

  • High-density cable solution with a small OD
  • Flexibility through the removal of a preferential bend axis and a malleable fiber connection
  • Minimal insertion loss
  • Riser (up to 1728f) and plenum (up to 288f) options available
  • Save space and maximize square footage while using a high-fiber-count cable
  • Install in narrow pathways and small conduits
  • Easier cable pulling and no cable stress thanks to superb flexibility
  • Eliminate the sorting and ribbonization process
  • Terminate multiple fibers at once for faster installation with fewer tools
  • High-density cable solution with a small OD
  • Flexibility through the removal of a preferential bend axis and a malleable fiber connection
  • Minimal insertion loss
  • Riser (up to 1728f) and plenum (up to 288f) options available
  • Save space and maximize square footage while using a high-fiber-count cable
  • Install in narrow pathways and small conduits
  • Easier cable pulling and no cable stress thanks to superb flexibility
  • Eliminate the sorting and ribbonization process
  • Terminate multiple fibers at once for faster installation with fewer tools

Technical Data

Type Rating Tech Data
Indoor (12-288 fibers) CMP Download
Indoor (12-288 fibers) CMR-LS Download
Indoor (12-1728 fibers) CMR Download
Indoor/Outdoor (12-288 fibers) CMR Download

Product Applications & Features

Applications

  • Intra-building & Inter-building backbones
  • Rugged patching
  • Workstation equipment connections
  • Harsh environments

Features & Benefits

  • 900µm Tight Buffered Fibers: Easy and Consistent Field Terminations
  • Available in 2mm & 3mm single fiber sub-units: Facilitates rugged bond between connector & fiber
  • ABS (Shipboard) & MSHA (Mining) Approvals Available

Technical Data

Tight Buffer Break-Out Cables

Type Armor Type Rating PDF Tech Data
Indoor (2-12 fibers) Non-armored CMP, CMR Download Download

Related Resources

Related Products

Fusion Splice Pigtails

Fusion Splice Pigtails

View Product
Splice Cassettes

Splice Cassettes

View Product
Mechanical Splice Connectors

Mechanical Splice
Connectors

View Product

Limited-Time Offer

FX Brilliance Connector Promo

Get your FREE Fiber Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More

Advances in Multi-Fiber Connectivity

Advances in Multi-Fiber white paper

Enable Data Center Flexibility, Manageability, Scalability and Security

Download Now

Solve Your Data Center Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe