<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Fiber Tactical Cable

Belden's tactical cables are rated for outside plant applications. They provide unprecedented flexibility coupled with a high crush resistance. Their military-inspired MaxiBend™ Tactical Fiber provides the utmost durability for repeated deployment and retrieval in severe environments.

  • Re-deployable audio/video communications
  • Outdoor news, sporting, and other events
  • Harsh environments
  • Rugged Construction: Superior Level of Crush Resistance
  • UV Resistant Jacket: Ideal for outdoor applications
  • 900µm Tight Buffered Fibers: Fast and Robust Field Termination
  • Re-deployable audio/video communications
  • Outdoor news, sporting, and other events
  • Harsh environments
  • Rugged Construction: Superior Level of Crush Resistance
  • UV Resistant Jacket: Ideal for outdoor applications
  • 900µm Tight Buffered Fibers: Fast and Robust Field Termination

Technical Data

Tactical Fiber

Type Armor Type Rating Tech Data
Tactical Cables Non-armored OSP Download

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Applications & Features

Applications

  • Re-deployable audio/video communications
  • Outdoor news, sporting, and other events
  • Harsh environments

Features & Benefits

  • Rugged Construction: Superior Level of Crush Resistance
  • UV Resistant Jacket: Ideal for outdoor applications
  • 900µm Tight Buffered Fibers: Fast and Robust Field Termination

Technical Data

Tactical Fiber

Type Armor Type Rating PDF Tech Data
Tactical Cables Non-armored OSP Download

Related Resources

Related Products

Fusion Splice Pigtails

Fusion Splice Pigtails

View Product
Splice Cassettes

Splice Cassettes

View Product
Custom Broadcast Assemblies

Custom AV Assemblies

View Product

Limited-Time Offer

FX Brilliance Connector Promo

Get your FREE Fiber Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More

Custom Assemblies Configurator

Custom Assemblies

Belden's consistency and reliability is also available in custom assemblies. Choose from various configurations, connectors and any length.

Configure Now

Solve Your Data Center or LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Data Center
LAN

View Our Blog

Check out our AV blog site for more topics.

View