<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Fiber Fusion Splice-On Connectors

Belden's FiberExpress Fusion connectors enable splice-on technology. They combine the benefits of fusion splicing with the simplicity of a field-installable connector to expand your options for field-termination and improve installation performance and reliability over mechanical splice connectors. No crimping, polishing, or adhesives are required for termination, minimizing installation errors.

  • Fewer Splice Management Accessories Required- Eliminates need for splice enclosures and splice trays
  • Flexible Installations- Run exact length channels to eliminate cable shorts and excess slack
  • Reliable Terminations- Automated splicing tools consistently provide the highest quality termination
  • Superior Technology and Affordable Quality- A premium solution without the premium price
  • Fiber Ferrule is Ready for Termination- Factory pre-cleaved and pre-cleaned fiber stub
  • Better Insertion Loss and Return Loss Performance over Mechanical Splice Connectors- Superior performance critical to support high-bandwidth/high-speed transmission to applications (25G, 40G and 100G)
  • Robust Connector for Indoor and Outdoor Applications
  • Compatible Splicer Accessories- FX Fusion holders are compatible with industry leading fusion splicers
  • Fewer Splice Management Accessories Required- Eliminates need for splice enclosures and splice trays
  • Flexible Installations- Run exact length channels to eliminate cable shorts and excess slack
  • Reliable Terminations- Automated splicing tools consistently provide the highest quality termination
  • Superior Technology and Affordable Quality- A premium solution without the premium price
  • Fiber Ferrule is Ready for Termination- Factory pre-cleaved and pre-cleaned fiber stub
  • Better Insertion Loss and Return Loss Performance over Mechanical Splice Connectors- Superior performance critical to support high-bandwidth/high-speed transmission to applications (25G, 40G and 100G)
  • Robust Connector for Indoor and Outdoor Applications
  • Compatible Splicer Accessories- FX Fusion holders are compatible with industry leading fusion splicers

Technical Data

Fiber Type Maximum Insertion Loss Minimum Reflectance Tech Data
Single-mode UPC 0.3 dB -55 dB

LC 900 µm

SC 900 µm

Single-mode APC 0.3 dB -65 dB

LC 900 µm

SC 900 µm

Multimode OM1 0.25 dB -25 dB

LC 900 µm

SC 900 µm

Multimode OM3/OM4 0.2 dB -25 dB

LC 900 µm OM3

LC 900 µm OM4

SC 900 µm OM3

SC 900 µm OM4

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Fewer Splice Management Accessories Required- Eliminates need for splice enclosures and splice trays
  • Flexible Installations- Run exact length channels to eliminate cable shorts and excess slack
  • Reliable Terminations- Automated splicing tools consistently provide the highest quality termination
  • Superior Technology and Affordable Quality- A premium solution without the premium price

Features

  • Fiber Ferrule is Ready for Termination- Factory pre-cleaved and pre-cleaned fiber stub
  • Better Insertion Loss and Return Loss Performance over Mechanical Splice Connectors- Superior performance critical to support high-bandwidth/high-speed transmission to applications (25G, 40G and 100G)
  • Robust Connector for Indoor and Outdoor Applications
  • Compatible Splicer Accessories- FX Fusion holders are compatible with industry leading fusion splicers

Technical Data

FX Fusion Splice-On Connectors

Fiber Type Maximum Insertion Loss Minimum Reflectance Tech Data
Single-mode UPC 0.3 dB -55 dB Download
Single-mode APC 0.3 dB -65 dB Download
Multimode OM1 0.25 dB -25 dB Download
Multimode OM3/OM4 0.2 dB -25 dB OM3 / OM4

Related Resources

Standards

  • TIA 568-D.3
  • RoHS EU Directive 2002/95/EC
  • RoHS EU Compliance Date 07/01/2006

Related Products

Fiber Tool Kits

Tool Kits

View Product
Workstation Consolidation

Workstation
Consolidation

View Product
Workstation Demarcation

Workstation
Demarcation

View Product

Limited-Time Offer

FX Brilliance Connector Promo

Get your FREE Fiber Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More

Cut Costs without Cutting Corners

Cost Reduction white paper

Data centers are capital-intensive

Download Now

Solve Your Data Center or LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Data Center
LAN

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe