<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Data Center Fiber Housing Patch Panels

The ultra high-density rack-mount fiber connectivity system from Belden that offers an elegantly simple solution for incorporating flexibility, manageability and scalability into high-density fiber channels.

  • Installation with tool-less removable drawers and lightweight housings
  • Port identification with clear visible labeling
  • Superior cable management and access
  • Field-termination with high-accessibility sliding and tilting drawers
  • Pre-term installation with simple fixed shelves and cassettes
  • Up to 72 LC Duplex or MPO adapters per 1U
  • Installation with tool-less removable drawers and lightweight housings
  • Port identification with clear visible labeling
  • Superior cable management and access
  • Field-termination with high-accessibility sliding and tilting drawers
  • Pre-term installation with simple fixed shelves and cassettes
  • Up to 72 LC Duplex or MPO adapters per 1U

Technical Data

FX UHD Housings

Description # of Module Bays Total LC Duplex/MPO Ports using FX Ultra frames/cassettes Total LC Duplex/MPO Ports using FX UHD frames/cassettes Belden Part Number
Titanium Black
1U Housing with Front and Rear Cable Tray 4 48 72 AX104681 AX105563
2U Housing with Front and Rear Cable Tray 8 96 144 AX104682 AX105564
4U Housing with Front and Rear Cable Tray 16 192 288 AX104683 AX105565
4U 23" Housing with Front and Rear Cable Tray 20 240 360 AX105379 ---
Optional 1U Splice Housing Kit, 144 splices (add up to 4 on the 4U Housing)1 N/A N/A N/A AX104684 AX105678
Optional Patch Cord Tray Cover, 19"2 N/A N/A N/A AX105162 AX105672
1. Up to 4 splice housing kits can be added to 4U housings. Splice housing kits are only compatible with standard 19" rack mount housings.
2. Use with 1U or 4U housings to protect the contents of the topmost patch cord tray. Patch cord tray cover is included with 23" housings.
Standards
  • RoHS EU Directive 2002/95/EC
  • RoHS EU Compliance Date 02/23/2009

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Installation with tool-less removable drawers and lightweight housings
  • Port identification with clear visible labeling
  • Superior cable management and access

Features

  • Field-termination with high-accessibility sliding and tilting drawers
  • Pre-term installation with simple fixed shelves and cassettes
  • Up to 72 LC Duplex or MPO adapters per 1U

Technical Data

FX UHD Housings

Description # of Module Bays Total LC Duplex/MPO Ports using FX Ultra frames/cassettes Total LC Duplex/MPO Ports using FX UHD frames/cassettes Belden Part Number
Titanium Black
1U Housing with Front and Rear Cable Tray 4 48 72 AX104681 AX105563
2U Housing with Front and Rear Cable Tray 8 96 144 AX104682 AX105564
4U Housing with Front and Rear Cable Tray 16 192 288 AX104683 AX105565
4U 23" Housing with Front and Rear Cable Tray 20 240 360 AX105379 ---
Optional 1U Splice Housing Kit, 144 splices (add up to 4 on the 4U Housing)1 N/A N/A N/A AX104684 AX105678
Optional Patch Cord Tray Cover, 19"2 N/A N/A N/A AX105162 AX105672
1. Up to 4 splice housing kits can be added to 4U housings. Splice housing kits are only compatible with standard 19" rack mount housings.
2. Use with 1U or 4U housings to protect the contents of the topmost patch cord tray. Patch cord tray cover is included with 23" housings.

Related Resources

Standards

  • RoHS EU Directive 2002/95/EC
  • RoHS EU Compliance Date 02/23/2009

Related Products

Splice Cassettes

Splice Cassettes

View Product
Pre-Terminated Cassettes

Pre-Terminated
Cassettes

View Product
Patch Panel Frames

Frames

View Product

Limited-Time Offer

FX Brilliance Connector Promo

Get your FREE Fiber Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More

Advances in Multi-Fiber Connectivity

Advances in Multi-Fiber white paper

Enable Data Center Flexibility, Manageability, Scalability and Security

Download Now

Solve Your Data Center or LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Data Center
LAN

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe