<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Multi-Fiber Trunks

Superior consistent craftsmanship culminating in near instantaneous installation. Highly configurable multi-fiber pre-terminated cable assemblies are engineered for maximum performance and crafted ensuring superior quality.

Belden's 1.6 mm Multi-Fiber Trunks are designed to manage cable density and allow for airflow. Available in many length, color, fiber and connector configurations, they’re quick and easy to pull and install. They also offer simple polarity management with easy-to-use LC Duplex clips.

  • Better flexibility through absolute customizability
  • Better quality through exhaustive design validation against TIA standards
  • Faster installation with pre-terminated solutions
  • Easier installation with 3-flange real and default pulling eye
  • Faster identification of fiber type with Erika Violet for OM4 cable, connectors and adapters
  • Better contamination control with Data Center ready packaging
  • Better flexibility through absolute customizability
  • Better quality through exhaustive design validation against TIA standards
  • Faster installation with pre-terminated solutions
  • Easier installation with 3-flange real and default pulling eye
  • Faster identification of fiber type with Erika Violet for OM4 cable, connectors and adapters
  • Better contamination control with Data Center ready packaging

Technical Data

Description FX OM1 FX OM3 FX OM4 FX SM FX SM/APC
Cable Performance
IL Max. 850 nm/1300 nm (dB/Km) 3.5/1.2 3.0/1.2 3.0/1.0 ---
IL Max. 1310 nm/1550 nm (dB/Km) --- --- --- 0.5/0.5
Fire Rating Plenum
Cable Style LC: Interconnect Simplex Zip 2 mm
LC Uniboot: Interconnect Mini-Round 2 mm
SC/ST/Hybrid: Interconnect Duplex Zip 3 mm
Jacket Color Orange Aqua Erika Violet Yellow Yellow
Connector Performance - MPO
IL Max. (dB) 0.5 0.35 0.2 --- 0.5
Polish - RL Typ. (dB) PC - 30 --- APC - 60
Connector Color Beige Aqua Erika Violet --- Green
Cable Performance - LC/SC
IL Max. (dB) .25 0.25 0.15 0.35
Polish - RL Typ. (dB) PC - 30 UPC - 55 APC - 65
Connector Color Beige Aqua Erika Violet Blue Green

View Ordering Matrix for FX Multi-Fiber Cable Assemblies

Belden's new low-pressure mold (LPM) makes transition points lighter, smaller and easier to handle during installation, and allows the addition of unique features - like our new pulling eye.

Pulling Eye Diameter
Description 12-Fiber 24-Fiber 36-Fiber 48-Fiber 72-Fiber 96-Fiber 144-Fiber
Cable Performance 1 2 3 4 6 8 12
1 Connector per Bundle, 8 cm Bundle Stagger   22 mm 22 mm 22 mm 22 mm 22 mm 22 mm
2 Connectors per Bundle, 8 cm Bundle Stagger       25.4 mm 25.4 mm 25.4 mm 25.4 mm
3 Connectors per Bundle, 8 cm Bundle Stagger         30.0 mm 30.0 mm 30.0 mm
4 Connectors per Bundle, 8 cm Bundle Stagger           31.7 mm 31.7 mm
6 Connectors per Bundle, 8 cm Bundle Stagger             38.1 mm
One Bundle, No Stagger (in-line) 22 mm 25.4 mm 30.0 mm 31.7 mm 38.1 mm 41.9 mm 50.8 mm
Description FX OM1 FX OM3 FX OM4 FX SM FX SM/APC
Cable Performance
IL Max. 850 nm/1300 nm (dB/Km) 3.5/1.2 3.0/1.2 3.0/1.0 ---
IL Max. 1310 nm/1550 nm (dB/Km) --- --- --- 0.5/0.5
Fire Rating Plenum
Cable Style LC: Interconnect Simplex Zip 2 mm
LC Uniboot: Interconnect Mini-Round 2 mm
SC/ST/Hybrid: Interconnect Duplex Zip 3 mm
Jacket Color Orange Aqua Erika Violet Yellow Yellow
Connector Performance - MPO
IL Max. (dB) 0.5 0.35 0.2 --- 0.5
Polish - RL Typ. (dB) PC - 30 --- APC - 60
Connector Color Beige Aqua Erika Violet --- Green
Cable Performance - LC/SC
IL Max. (dB) .25 0.25 0.15 0.35
Polish - RL Typ. (dB) PC - 30 UPC - 55 APC - 65
Connector Color Beige Aqua Erika Violet Blue Green

View Ordering Matrix for FX Multi-Fiber Cable Assemblies

Belden's new low-pressure mold (LPM) makes transition points lighter, smaller and easier to handle during installation, and allows the addition of unique features - like our new pulling eye.

Pulling Eye Diameter
Description 12-Fiber 24-Fiber 36-Fiber 48-Fiber 72-Fiber 96-Fiber 144-Fiber
Cable Performance 1 2 3 4 6 8 12
1 Connector per Bundle, 8 cm Bundle Stagger   22 mm 22 mm 22 mm 22 mm 22 mm 22 mm
2 Connectors per Bundle, 8 cm Bundle Stagger       25.4 mm 25.4 mm 25.4 mm 25.4 mm
3 Connectors per Bundle, 8 cm Bundle Stagger         30.0 mm 30.0 mm 30.0 mm
4 Connectors per Bundle, 8 cm Bundle Stagger           31.7 mm 31.7 mm
6 Connectors per Bundle, 8 cm Bundle Stagger             38.1 mm
One Bundle, No Stagger (in-line) 22 mm 25.4 mm 30.0 mm 31.7 mm 38.1 mm 41.9 mm 50.8 mm
Standards
  • TIA 568.C.3
  • RoHS EU Directive 2002/95/EC
  • RoHS EU Compliance Date 01/01/2006
  • Safety Listing: ACA, Bi-National Standard Listed
Installation Guides

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Better flexibility through absolute customizability
  • Better quality through exhaustive design validation against TIA standards
  • Faster installation with pre-terminated solutions

Features

  • Easier installation with 3-flange real and default pulling eye
  • Faster identification of fiber type with Erika Violet for OM4 cable, connectors and adapters
  • Better contamination control with Data Center ready packaging

Related Resources

Standards

  • TIA 568.C.3
  • RoHS EU Directive 2002/95/EC
  • RoHS EU Compliance Date 01/01/2006
  • Safety Listing: ACA, Bi-National Standard Listed

Installation Guides

Related Products

Pre-Terminated Cassettes

Pre-Terminated
Cassettes

View Product
Patch Panel Housing

Housing

View Product
Fiber Patch Cords

Patch Cords

View Product

Limited-Time Offer

FX Brilliance Connector Promo

Get your FREE Fiber Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More

Advances in Multi-Fiber Connectivity

Advances in Multi-Fiber white paper

Enable Data Center Flexibility, Manageability, Scalability and Security

Download Now

Solve Your Data Center or LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Data Center
LAN

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe