<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

High Density Fiber Wall Mounts

This clean, simple and lightweight wall mount accepts all cassettes and frames from the FX UHD ecosystem. This modular platform can be stacked vertically to create an interconnect, while the patching spaces can be combined in a horizontal configuration for cross-connect. The main service area is lockable and separated from the patching space compartment. Ideal for MDUs and Passive Optical LAN.

  • Accommodates up to 48 splices
  • Flexible and stackable configurations for interconnect and cross-connect
  • Multiple field-termination options - supports splice cassettes, splice trays and splice-on
  • Integrated slack and patch cord management for ease of use
  • Lockable main compartment to prevent access to backbone cables
  • Large grommets for incoming cable - 2" inner diameter, allowing for 48x5mm drop cables
  • Accommodates up to 48 splices
  • Flexible and stackable configurations for interconnect and cross-connect
  • Multiple field-termination options - supports splice cassettes, splice trays and splice-on
  • Integrated slack and patch cord management for ease of use
  • Lockable main compartment to prevent access to backbone cables
  • Large grommets for incoming cable - 2" inner diameter, allowing for 48x5mm drop cables

Technical Data

FX Ultra Wall Mount

Description Max Capacity Belden Part Number
FX UHD Wall Mount Patch Panel, Black 4 Cassettes; 4 Frames; 48 Fibers (SC, SCD, ST, LCD);
4 FXU Fusion Trays, 8-inch (AX103912)
AX106817
FX UHD Wall Mount Patch Panel, Gray AX106818
Standards
  • Coming Soon
 
Product Bulletin
Installation Guides

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Accommodates up to 48 splices
  • Flexible and stackable configurations for interconnect and cross-connect
  • Multiple field-termination options - supports splice cassettes, splice trays and splice-on

Features

  • Integrated slack and patch cord management for ease of use
  • Lockable main compartment to prevent access to backbone cables
  • Large grommets for incoming cable - 2" inner diameter, allowing for 48x5mm drop cables

Technical Data

FX Ultra Wall Mount

Description Max Capacity Belden Part Number
FX UHD Wall Mount Patch Panel, Black 4 Cassettes; 4 Frames; 48 Fibers (SC, SCD, ST, LCD);
4 FXU Fusion Trays, 8-inch (AX103912)
AX106817
FX UHD Wall Mount Patch Panel, Gray AX106818

Related Resources

Standards

  • Coming Soon

Installation Guides

Related Products

Splitter Cassettes

Splitter Cassettes

View Product
Splice Cassettes

Splice Cassettes

View Product

Limited-Time Offer

FX Brilliance Connector Promo

Get your FREE Fiber Brilliance Installation Kit as part of any order of 500 qualifying connectors!

Learn More

10 Steps to Holistic Data Center Design

Holistic Data Center Design white paper

Learn what it takes to push past inefficient data centers

Download Now

Solve Your Data Center or LAN Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Data Center
LAN

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe