Resolute protection while maintaining the utmost adaptability. Complete selection of fiber enclosures provides effortless security and protection while leveraging both the flexibility and density of the FX UHD frames and cassettes.
Description | # of Module Bays | Splice Trays | Belden Part Number |
---|---|---|---|
Stackable Wall Mount Patch Panel, Black | 2 | 2 x 8" (Up to 48-Splices) | AX103928 |
Stackable Wall Mount Splice Enclosure | 0 | 4 x 10" (Up to 144-Splices) | AX103930 |
Splice trays sold separately |
With purchases totaling 1,500 Belden FX Fusion connectors, receive one FREE FX Fusion Splicer Kit.
Learn MoreLearn what it takes to push past inefficient data centers
DownloadDescription | # of Module Bays | Splice Trays | Belden Part Number |
---|---|---|---|
Stackable Wall Mount Patch Panel, Black | 2 | 2 x 8" (Up to 48-Splices) | AX103928 |
Stackable Wall Mount Splice Enclosure | 0 | 4 x 10" (Up to 144-Splices) | AX103930 |
Splice trays sold separately |
Get your FREE Fiber Brilliance Installation Kit as part of any order of 500 qualifying connectors!
Learn MoreLearn what it takes to push past inefficient data centers
Download NowGet email updates with latest trends and tips on how to improve your network.
Subscribe