Belden’s Consolidation Enclosure is designed to house the connectivity and provide cable routing options. Knockouts located in the bottom are designed to accommodate single or full width AC Power Modules, Mini and Universal DC Power supplies. 14-21-28 & 42 inches sizes are all available to suit your needs.
Description | Part Number |
---|---|
14" Enclosure, 14" High, 14.38 wide x 3.63 Deep | XRES1414 |
Vented Hinged Door | XRES1414VHD |
14" Screw on Flush Cover | XRES1414FC |
21" Enclosure, 14" High, 14.38 wide x 3.63 Deep | XRES2114 |
21" Vented Hinged Door | XRES2114VHD |
21" Screw on Flush Cover | XRES2114FC |
28" Enclosure, 14" High, 14.38 wide x 3.63 Deep | XRES2814 |
28" Vented Hinged Door | XRES2814VHD |
28" Screw on Flush Cover | XRES2814FC |
42" Enclosure, 14" High, 14.38 wide x 3.63 Deep | XRES4214 |
42" Vented Hinged Door | XRES4214VHD |
42" Screw on Flush Cover | XRES4214FC |
Description | Part Numbers |
---|---|
Mini Cable Manager Bracket | XRESBR-007 |
90’ Front Access | XRESBR-005 |
Front Access, 21 POS | XRESBR-006 |
ONT Box Bracket | XRESBR-009 |
Free Webinar Available OnDemand
View Webinar