With multiple enclosure footprints to better suit your space and application needs, the XM Series is ideal for Security, Broadband, Enterprise Networking and Data Center applications. Its basic yet highly functional construction makes for a technically sound and economical cabinet system.
24" Wide Enclosures | ||||||||
---|---|---|---|---|---|---|---|---|
XM Series Type | X1M42 | X2M42 | X3M42 | X4M42 | X1M45 | X2M45 | X3M45 | X4M45 |
Dimensions (W x D x H) |
24" x 30" x 78.62" | 24" x 36" x 78.62" | 24" x 42" x 78.62" | 24" x 48" x 78.62" | 24" x 30" x 83.87" | 24" x 36" x 83.87" | 24" x 42" x 83.87" | 24" x 48" x 83.87" |
Rack Units (RU) |
42 | 45 | ||||||
Front Opening (W x H) |
21.25" x 73.62" | 21.25" x 78.87" | ||||||
Depth w/ Two Perf. Doors |
35" | 41" | 47" | 53" | 35" | 41" | 47" | 53" |
Usable Depth** | 27.75" | 33.75" | 39.75" | 45.75" | 27.75" | 33.75" | 39.75" | 45.75" |
Single Door Perf. Area |
938 sq. in. | 1,014 sq. in. |
30" Wide Enclosures | ||||||||
---|---|---|---|---|---|---|---|---|
XM Series Type | X5M42 | X6M42 | X7M42 | X8M42 | X5M45 | X6M45 | X7M45 | X8M45 |
Dimensions (W x D x H) |
30" x 30" x 78.62" | 30" x 36" x 78.62" | 30" x 42" x 78.62" | 30" x 48" x 78.62" | 30" x 30" x 83.87" | 30" x 36" x 83.87" | 30" x 42" x 83.87" | 30" x 48" x 83.87" |
Rack Units (RU) |
42 | 45 | ||||||
Front Opening (W x H) |
27.25" x 73.62" | 27.25" x 78.87" | ||||||
Depth w/ Two Perf. Doors |
35" | 41" | 47" | 53" | 35" | 41" | 47" | 53" |
Usable Depth** | 27.75" | 33.75" | 39.75" | 45.75" | 27.75" | 33.75" | 39.75" | 45.75" |
Single Door Perf. Area |
1,330 sq. in. | 1,437 sq. in. |
** Distance from front-most mounting rail face to inside of rear frame.
Enabling better physical security and access control in the data center.
Download24" Wide Enclosures | ||||||||
---|---|---|---|---|---|---|---|---|
XM Series Type | X1M42 | X2M42 | X3M42 | X4M42 | X1M45 | X2M45 | X3M45 | X4M45 |
Dimensions (W x D x H) |
24" x 30" x 78.62" | 24" x 36" x 78.62" | 24" x 42" x 78.62" | 24" x 48" x 78.62" | 24" x 30" x 83.87" | 24" x 36" x 83.87" | 24" x 42" x 83.87" | 24" x 48" x 83.87" |
Rack Units (RU) |
42 | 45 | ||||||
Front Opening (W x H) |
21.25" x 73.62" | 21.25" x 78.87" | ||||||
Depth w/ Two Perf. Doors |
35" | 41" | 47" | 53" | 35" | 41" | 47" | 53" |
Usable Depth** | 27.75" | 33.75" | 39.75" | 45.75" | 27.75" | 33.75" | 39.75" | 45.75" |
Single Door Perf. Area |
938 sq. in. | 1,014 sq. in. |
30" Wide Enclosures | ||||||||
---|---|---|---|---|---|---|---|---|
XM Series Type | X5M42 | X6M42 | X7M42 | X8M42 | X5M45 | X6M45 | X7M45 | X8M45 |
Dimensions (W x D x H) |
30" x 30" x 78.62" | 30" x 36" x 78.62" | 30" x 42" x 78.62" | 30" x 48" x 78.62" | 30" x 30" x 83.87" | 30" x 36" x 83.87" | 30" x 42" x 83.87" | 30" x 48" x 83.87" |
Rack Units (RU) |
42 | 45 | ||||||
Front Opening (W x H) |
27.25" x 73.62" | 27.25" x 78.87" | ||||||
Depth w/ Two Perf. Doors |
35" | 41" | 47" | 53" | 35" | 41" | 47" | 53" |
Usable Depth** | 27.75" | 33.75" | 39.75" | 45.75" | 27.75" | 33.75" | 39.75" | 45.75" |
Single Door Perf. Area |
1,330 sq. in. | 1,437 sq. in. |
** Distance from front-most mounting rail face to inside of rear frame.
Enabling better physical security and access control in the data center
Download NowLearn how we can help you solve the challenges you face on a daily basis.
Learn MoreGet email updates with latest trends and tips on how to improve your network.
Subscribe