<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Wall Mount Cabinets

The XHW Series Wall-Mount Cabinet provides IT/network hosting in spaces where space optimization is critical and floor mounting is not an option. The XHW offers a great aesthetic; rugged, welded construction; and optimized equipment access and cable management access features. The XHW is available between 24" and 48" in height, and 6" to 30" in depth to meet your specific space constraints and hosting needs.

  • Quick and easy to install onto wall
  • Top and bottom cable access
  • Symmetrical design allows for left or right door-swing mounting
  • 300 lb. load capacity
  • Three-section construction for 24" and 30" deep
  • Fan and filter available for efficient airflow
  • Quick and easy to install onto wall
  • Top and bottom cable access
  • Symmetrical design allows for left or right door-swing mounting
  • 300 lb. load capacity
  • Three-section construction for 24" and 30" deep
  • Fan and filter available for efficient airflow

Technical Data

Wall Mount Enclosures

Part Number Dimensions
(H x W x D)
Cable Entry Mounting Rack Units Door Type Weight Weight Capacity
XHW-2406-SD 24"x23"x6" 2X1"dia.+2x3"dia+2.5"x8" optional back board Surface mount Solid Steel 30 lbs 300 lbs
XHW-2406-GD 24"x23"x6" 2X1"dia.+2x3"dia+2.5"x8" optional back board Surface mount Clear Polycarbonate 25 lbs 300 lbs
XHW-2406-PD 24"x23"x6" 2X1"dia.+2x3"dia+2.5"x8" optional back board Surface mount Perforated 20 lbs 300 lbs
XHW-2424-SD 24"x23'x24" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 12U Solid Steel 125 lbs 300 lbs
XHW-2424-GD 24"x23'x24" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 12U Clear Polycarbonate 115 lbs 300 lbs
XHW-2424-PD 24"x23'x24" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 12U Perforated 110 lbs 300 lbs
XHW-2430-SD 24"x23'x30" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 12U Solid Steel 135 lbs 300 lbs
XHW-2430-GD 24"x23'x30" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 12U Clear Polycarbonate 123 lbs 300 lbs
XHW-2430-PD 24"x23'x30" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 12U Perforated 120 lbs 300 lbs
XHW-3606-SD 36"x23"x6" 2X1"dia.+2x3"dia+2.5"x8" optional back board Surface mount Solid Steel 55 lbs 300 lbs
XHW-3606-GD 36"x23"x6" 2X1"dia.+2x3"dia+2.5"x8" optional back board Surface mount Clear Polycarbonate 45 lbs 300 lbs
XHW-3606-PD 36"x23"x6" 2X1"dia.+2x3"dia+2.5"x8" optional back board Surface mount Perforated 40 lbs 300 lbs
XHW-3624-SD 36"x23"x24" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 19U Solid Steel 147 lbs 300 lbs
XHW-3624-GD 36"x23"x24" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 19U Clear Polycarbonate 137 lbs 300 lbs
XHW-3624-PD 36"x23"x24" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 19U Perforated 127 lbs 300 lbs
XHW-3630-SD 36"x23"x30" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 19U Solid Steel 152 lbs 300 lbs
XHW-3630-GD 36"x23"x30" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 19U Clear Polycarbonate 142 lbs 300 lbs
XHW-3630-PD 36"x23"x30" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 19U Perforated 137 lbs 300 lbs
XHW-4806-SD 48"x23"x6" 2X1"dia.+2x3"dia+2.5"x8" optional back board Surface mount Solid Steel 60 lbs 300 lbs
XHW-4806-GD 48"x23"x6" 2X1"dia.+2x3"dia+2.5"x8" optional back board Surface mount Clear Polycarbonate 50 lbs 300 lbs
XHW-4806-PD 48"x23"x6" 2X1"dia.+2x3"dia+2.5"x8" optional back board Surface mount Perforated 45 lbs 300 lbs
XHW-4824-SD 48"x23"x24" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 26U Solid Steel 150 lbs 300 lbs
XHW-4824-GD 48"x23"x24" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 26U Clear Polycarbonate 140 lbs 300 lbs
XHW-4824-PD 48"x23"x24" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 26U Perforated 135 lbs 300 lbs
XHW-4830-SD 48"x23"x30" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 26U Solid Steel 160 lbs 300 lbs
XHW-4830-GD 48"x23"x30" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 26U Clear Polycarbonate 150 lbs 300 lbs
XHW-4830-PD 48"x23"x30" 2X1"dia.+2x3"dia+2.5"x8" 19", 12-24 tapped 26U Perforated 145 lbs 300 lbs
Installation Guides
  • Coming soon

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us

Product Benefits & Features

Benefits

  • Lockable front door, sides and rear section for access control
  • Top and bottom cable access
  • Mounting template for quick and easy wall mounting

Features

  • Available in 9, 12 and 20 RU along with choice of solid and plexis front door
  • Made of 3 sections with hinging middle section for rear equipment access
  • Top and bottom panel allow optional fan mounting

Technical Data

Wall Mount Enclosures

Part Number Dimensions
(W x H x D)
Cable Entry Mounting Removable
Side Panels?
Rack Units Door Type Weight Weight Capacity
XWM-2109-GD 21" x 20.12" x 22.87" (4) 1" Conduit (4) 13/32" dia. No 9 Plexiglass 45 lbs 130 lbs
XWM-2109-SD 21" x 20.12" x 22.87" (4) 1" Conduit (4) 13/32" dia. No 9 Solid 45 lbs 130 lbs
XWM-2312-GD 23" x 25.25" x 27.5" (6) 2" Conduit (4) 13/32" dia. Yes 12 Plexiglass 70 lbs 150 lbs
XWM-2312-SD 23" x 25.25" x 27.5" (6) 2" Conduit (4) 13/32" dia. Yes 12 Solid 70 lbs 150 lbs
XWM-2320-GD 23" x 39.25" x 27.5" (6) 2" Conduit (6) 13/32" dia. Yes 20 Plexiglass 95 lbs 175 lbs
XWM-2320-SD 23" x 39.25" x 27.5" (6) 2" Conduit (6) 13/32" dia. Yes 20 Solid 95 lbs 175 lbs

Related Resources

Standards

  • EIA-310-D

Installation Guides

  • Coming soon

Related Products

Cable Runways

Cable Runways

View Product
Power Distribution

Power Distribution

View Product
Environmental Monitoring

Environmental Monitoring

View Product

Smart Cabinet Access System

Smart Cabinet Access System white paper

Enabling better physical security and access control in the data center

Download Now

Solve Your Data Center Challenges

Learn how we can help you solve the challenges you face on a daily basis.

Learn More

Subscribe to Our Blog

Get email updates with latest trends and tips on how to improve your network.

Subscribe