<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Open Bridge Rack

The Open Compute Project (OCP) is a collaborative community focused on redesigning hardware tech. Its goal is to maximize efficiency in Data Center. Belden’s OBR Rack is the solution for customers who want to transition into Open compute from actual EIA standards.

  • Greater Data Center design versatility
    • Enabling mix use of EIA & OCP gears in the same computing space
  • Vendor Agnostic
  • Field conversion possible from EIA to OCP, in less than 1 hour!
  • Reversible 44OU/48RU Rail Kit
  • EIA 310-D & OCP compliant
  • Doors feature same 78% opened integrated hexagonal mesh for low air resistance and optimal cooling of hosted gears.
  • Greater Data Center design versatility
    • Enabling mix use of EIA & OCP gears in the same computing space
  • Vendor Agnostic
  • Field conversion possible from EIA to OCP, in less than 1 hour!
  • Reversible 44OU/48RU Rail Kit
  • EIA 310-D & OCP compliant
  • Doors feature same 78% opened integrated hexagonal mesh for low air resistance and optimal cooling of hosted gears.

Technical Data

Description Part Number
Server Rack 44RU/40OU XFI44U2848-S002
Server Rack 48RU/44OU XFI48U2848-S005
Networking Rack 44RU/40OU XFI44U2848-S003
Network Rack 48RU/44OU XFI48U2848-S006
Open Bridge Rack 44RU/40OU XFI44U2848-S004
Open Bridge Rack 48RU/44OU XFI48U2848-S007
Standards
  • Coming Soon
Warranties
Installation Guides
  • Coming Soon

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us