XS Series server cabinets are designed for high density server hosting. Load capacity of 3000 lbs coupled with wide folio of accessories allows project specific configuration meeting todays and tomorrow's needs.
24" Wide Enclosures | ||||||
---|---|---|---|---|---|---|
XS Series Type | X1S42 | X1S45 | X1S48 | X2S42 | X2S45 | X2S48 |
Dimensions (W x D x H) |
24" x 42" x 80.16" | 24" x 42" x 85.41" | 24" x 42" x 90.66" | 24" x 48" x 80.16" | 24" x 48" x 85.41" | 24" x 48" x 90.66" |
Rack Units (RU) |
42 | 45 | 48 | 42 | 45 | 48 |
Front Opening (W x H) |
21" x 73.65" | 21" x 78.90" | 21" x 84.15" | 21" x 73.65" | 21" x 78.90" | 21" x 84.15" |
Depth w/ Doors | 43.06" | 49.06" | ||||
Usable Depth** | 38.37" | 44.37" | ||||
Single Door Perf. Area |
989 sq. in. | 1062 sq. in. | 1134 sq. in. | 989 sq. in. | 1062 sq. in. | 1134 sq. in. |
30" Wide Enclosures | ||||||
---|---|---|---|---|---|---|
XS Series Type | X3S42 | X3S45 | X3S48 | X4S42 | X4S45 | X4S48 |
Dimensions (W x D x H) |
30" x 42" x 80.16" | 30" x 42" x 85.41" | 30" x 42" x 90.66" | 30" x 48" x 80.16" | 30" x 48" x 85.41" | 30" x 48" x 90.66" |
Rack Units (RU) |
42 | 45 | 48 | 42 | 45 | 48 |
Front Opening (W x H) |
27" x 73.65" | 27" x 78.90" | 27" x 84.15" | 27" x 73.65" | 27" x 78.90" | 27" x 84.15" |
Depth w/ Doors | 43.06" | 49.06" | ||||
Usable Depth** | 38.37" | 44.37" | ||||
Single Door Perf. Area |
1326 sq. in. | 1423 sq. in. | 1520 sq. in. | 1326 sq. in. | 1423 sq. in. | 1520 sq. in. |
** Distance from front-most mounting rail face to inside of rear frame.
Enabling better physical security and access control in the data center
Download24" Wide Enclosures | ||||||
---|---|---|---|---|---|---|
XS Series Type | X1S42 | X1S45 | X1S48 | X2S42 | X2S45 | X2S48 |
Dimensions (W x D x H) |
24" x 42" x 80.16" | 24" x 42" x 85.41" | 24" x 42" x 90.66" | 24" x 48" x 80.16" | 24" x 48" x 85.41" | 24" x 48" x 90.66" |
Rack Units (RU) |
42 | 45 | 48 | 42 | 45 | 48 |
Front Opening (W x H) |
21" x 73.65" | 21" x 78.90" | 21" x 84.15" | 21" x 73.65" | 21" x 78.90" | 21" x 84.15" |
Depth w/ Doors | 43.06" | 49.06" | ||||
Usable Depth** | 38.37" | 44.37" | ||||
Single Door Perf. Area |
989 sq. in. | 1062 sq. in. | 1134 sq. in. | 989 sq. in. | 1062 sq. in. | 1134 sq. in. |
30" Wide Enclosures | ||||||
---|---|---|---|---|---|---|
XS Series Type | X3S42 | X3S45 | X3S48 | X4S42 | X4S45 | X4S48 |
Dimensions (W x D x H) |
30" x 42" x 80.16" | 30" x 42" x 85.41" | 30" x 42" x 90.66" | 30" x 48" x 80.16" | 30" x 48" x 85.41" | 30" x 48" x 90.66" |
Rack Units (RU) |
42 | 45 | 48 | 42 | 45 | 48 |
Front Opening (W x H) |
27" x 73.65" | 27" x 78.90" | 27" x 84.15" | 27" x 73.65" | 27" x 78.90" | 27" x 84.15" |
Depth w/ Doors | 43.06" | 49.06" | ||||
Usable Depth** | 38.37" | 44.37" | ||||
Single Door Perf. Area |
1326 sq. in. | 1423 sq. in. | 1520 sq. in. | 1326 sq. in. | 1423 sq. in. | 1520 sq. in. |
** Distance from front-most mounting rail face to inside of rear frame.
Enabling better physical security and access control in the data center
Download NowLearn how we can help you solve the challenges you face on a daily basis.
Learn MoreGet email updates with latest trends and tips on how to improve your network.
Subscribe