<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

Zone Enclosure

Zone Distribution enclosures from Belden allow enterprises to take advantage of zone cabling while improving cable management, decreasing costs and enhancing workplace flexibility.

  • Minimize disruption with fast and efficient moves, adds and changes (MACs)
  • Cost saving solution
    • Reduce the amount of cabling materials need during Moves adds and changes (MAC)
  • Easily accessible by installers and technicians
  • Prevents fire spread with fire-rated foam sealing kits
  • Can host Active or Passive Gear
  • Supports simple front or back routing with edge-protected cable entry ports
  • Enclosure can support 70 Lbs. (31.8 KG)
  • Recessed panel that may be fitted with a ceiling tile which helps the enclosure blend with the drop ceiling
  • Minimize disruption with fast and efficient moves, adds and changes (MACs)
  • Cost saving solution
    • Reduce the amount of cabling materials need during Moves adds and changes (MAC)
  • Easily accessible by installers and technicians
  • Prevents fire spread with fire-rated foam sealing kits
  • Can host Active or Passive Gear
  • Supports simple front or back routing with edge-protected cable entry ports
  • Enclosure can support 70 Lbs. (31.8 KG)
  • Recessed panel that may be fitted with a ceiling tile which helps the enclosure blend with the drop ceiling

Technical Data

Raised Zone Enclosures

Description Part Number Part Class
4U + 4U Passive Raised Floor Enclosure w/Rotating Brackets; 24"W x 24"H x 4.00"D XUFPE25254-S01 Passive
4U + 2U Passive Raised Floor Enclosure w/Rotating Brackets; 24"W x 24"H x 7.00"D XUFPE25257-S01 Passive
7U Active Raised Floor Enclosure w/Nema Box/Fan; 24"W x 24"H x 12"D XUFAE25212-S01 Active
11U Passive Raised Floor Enclosure for Patch Panels; 24"W x 24"H x 12"D XUFPE25212-S01 Passive

Ceiling Zone Enclosures

Description Part Number Part Class
7U Active Ceiling Enclosure w/Nema Box-Access Ports; 24"W x 24"H x 12"D; White XCAE242412-S01 Active
Cable Consolidation Ceiling Enclosure for Wiring Blocks; 24"W x 24"H x 12"D; White XCPE242412-S02 Passive
5U Passive Ceiling Enclosures with Equipment Bracket; 24"W x 24"H x 12"D; White XCPE242412-S01 Passive
8U Active Ceiling Enclosures w/Nema Box, 4 Access Ports; 24"W x 24"H x 12"D; White XCAE244812-S01 Active
4U Passive Ceiling Enclosure, 4 Access Ports; 24"W x 24"H x 12"D; White XCPE244812-S01 Passive
8U Passive Ceiling Enclosure, 4 Access Ports; 24"W x 24"H x 12"D; White XCPE244812-S02 Passive

Zone Enclosures Accessories

Description Part Number Part Class
White Knob Replacement Non-Lock 1/4-Turn for A1222 & A1224 XLKS-1-S01 Standard
Locking Door for Zone Floor Enclosures XLDES-S01 Standard
Replacement Fan for the 2 X 2 Ceiling Active Zone Enclosure XCAERF2X2-S01 Active
Replacement Fan for the 2 X 4 Ceiling Active Zone Enclosure XCAERF2X4-S01 Active

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us