<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

REVConnect®

Industry-Leading, End-to-End

Category 6A, 6, and 5e Cabling Systems

Reliable blue web icon 

Reliable

Cabling and connectivity systems that maximize uptime, offer fast network speeds and support mission-critical, high-bandwidth applications.

 Easy blue web icon

Easy

Cabling and connectivity systems that are easy to install and simplify termination with a single, streamlined process that can be completed quickly by technicians at any experience level.

 Versatile blue web icon

Versatile

Cabling and connectivity systems designed for the demanding applications of today and tomorrow – from IP applications and PoE to next-gen wireless and in-building small cells.

 

From Connectivity to an Entire System Solution

 

Belden is going beyond connectivity to revolutionize entire structured cabling systems. Belden’s REVConnect Systems offer industry-leading, end-to-end structured cable solutions with best-in-class performance guarantees in all categories.


View REVConnect Systems


"All REVConnect Systems offer increased information capacity and greater signal-to-noise ratio than other cabling system options available today. This provides users with the assurance that their network infrastructure investments will bring to life the technologies of today and tomorrow by performing well under a PoE load, in long channel lengths and in noisy environments where signal interference can be prevalent, such as smart buildings."

Matt Baum, Global Product Line Manager

REVConnect Systems

Each REVConnect System includes end-to-end cable and connectivity to meet the needs of demanding applications today, tomorrow and beyond. Designed for seamless compatibility and easy installation, REVConnect Systems offer unmatched reliability, ease of deployment and application versatility.

View REVConnect Systems

revconnect-solution

REVConnect Story

Just a few years ago, Belden revolutionized RJ45 connectors by introducing a reliable, easy and versatile termination method called “REVConnect.” These connectors utilize a single termination method for all Category 5e, 6 and 6A terminations. As smart buildings continued to demand more from cabling and connectivity, Belden added innovative solutions to the line. Now, Belden has revolutionized all of its structured cabling systems with REVConnect Systems.

View REVConnect History

revconnect-story

REVConnect Smart Building Solutions

Bringing smart buildings to life first requires new approaches to network infrastructure. IoT technology doesn’t make a building smart – the building needs a foundation that supports this intelligence.

View REVConnect Smart Building Solutions 

smart-building

REVConnect® vs Competitors Savings Calculator

REVConnect Calculator_657x150_CTA_d2

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us