<img height="1" width="1" style="display:none;" alt="" src="https://px.ads.linkedin.com/collect/?pid=1363881&amp;fmt=gif">

The Story of REVConnect®

Reliable. Easy. Versatile.

REVConnect Systems go beyond connectivity to revolutionize entire structured cabling systems for applications of all kind. Seamless compatibility, reliable connectivity, easy installation and application versatility are the foundation. REVConnect Systems provide piece of mind that your network will support applications of today and tomorrow – whatever they happen to be. They offer industry-leading, end-to-end structured cable solutions with best-in-class performance guarantees in all categories. Whether you’re dealing with mission-critical, high-bandwidth applications involving PoE and Wi-Fi 6 or need maximum performance for legacy IP applications – or anything in between – we have an end-to-end solution that gives you what you need.

REVConnect History

Just a few years ago, Belden revolutionized RJ45 connectors by introducing a reliable, easy and versatile termination method called “REVConnect.” The result: connectivity that works well the first time, limits rework and re-testing, features a fast and simplified termination process, and adapts to emerging applications.

Now, Belden has revolutionized all of its cabling and connectivity systems. REVConnect Systems are industry-leading, end-to-end structured cabling solutions with best-in-class performance guarantees in all categories.

Browse the timeline to learn more.

  • 2014

  • 2016

  • 2017

  • 2018

  • 2019

  • 2020

2014
REVConnect Promo art
2014

In Summer 2014, Belden's engineering teams set out to make a better connecter. In the end, it wasn't just a new connector we created - it was an entirely new connectivity system called REVConnect.

2016
REVConnect-Connectivity-2015
2016

Belden revolutionized RJ45 connectors by introducing a new reliable, easy and versatile termination method called REVConnect. This game-changing connectivity system addresses emerging applications, connectivity trends and valuable installer feedback about reliability, PoE performance and termination processes.

2017
REVConnect-Patch-Panels-2016
2017

As smart buildings started to demand more – less rework, fast onboarding for new installers and the ability to work with any IoT device – Belden added innovative connectivity products to support these demands, including patch panels.

2018
REVConnect-Extensions-2017-2018
2018

Belden continues to expand the REVConnect Connectivity line, adding the FlexPlug, coupler, wall-mount cross connect and pre-terminated assemblies.

2019
10GXW-Cables-2019
2019

Belden introduces 10GXW, a cable designed for in-building wireless and direct connect deployments. With outstanding noise immunity and reliability, it’s the go-to system for in-building Wi-Fi, small cells and multi-gigabit applications of the future (up to 10 Gb/s).

2020
REVConnect-Systems-2020
2020

Belden created REVConnect Systems, going beyond connectivity to revolutionize entire structured cabling systems. They offer the same levels reliability, ease of use and application versatility you count on while also offering confidence that your network will support applications of today and tomorrow – and beyond. REVConnect Systems are industry-leading, end-to-end structured cable and connectivity solutions with best-in-class performance guarantees in all categories.

NEW! REVConnect Flex Plugs are here!

Learn more

REVConnect revolutionizes RJ45 terminations. See how reliable, easy and versatile the game-changing solution is.

 

Consultants can now recommend cutting-edge cabling and connectivity solutions that are designed to work together to offer industry-leading reliability and dependability.

 

Contractors no longer have to choose between a high-performing solution and a quick, easy installation. REVConnect Systems are easy to learn - and easy to deploy.

 

Call 1-800-BELDEN-1 or fill out a short form to get support.

Contact Us