Faster Installs.
More Jobs Completed.

Reliable. Easy. Versatile.

The REVConnect® system is designed to make deployment easier and put hours back in your day. Increasing the speed of your installation will allow you to complete more jobs and increase your overall revenue.

The Benefits of REVConnect Can Be Seen in Any Industry

Education

Successfully integrate technology into the guest experience with Belden’s products and expertise. To learn more, follow the links on the right to view our solutions or select the button below to speak with one of our experts.

Speak with an Expert

Healthcare

Belden helps healthcare IT staff solve their biggest challenges and prepare for the future. To learn more, follow the links on the right to view our solutions or select the button below to speak with one of our experts.

Speak with an Expert

Smart Buildings

A Belden digital building can improve and grow your business, enhance security, reduce operating costs, and adapt to changes with ease. To learn more, follow the links on the right to view our solutions or select the button below to speak with one of our experts.

Speak with an Expert

Hospitality

Successfully integrate technology into the guest experience with Belden’s products and expertise. To learn more, follow the links on the right to view our solutions or select the button below to speak with one of our experts.

Speak with an Expert

Government

Simplify project management by working with a single infrastructure partner for the cabling, connectivity, racks and cabinets needed to support your project.

Stadiums & Venues

Simplify project management by working with a single infrastructure partner for the cabling, connectivity, racks and cabinets needed to support your stadium or venue. To learn more, follow the links on the right to view our solutions or select the button below to speak with one of our experts.

Speak with an Expert

Instantly Achieve These Benefits on the Jobsite

Faster Onboarding Icon

Faster Onboarding

The simple termination processes allows new technicians to quickly get up to full speed.

Faster Onboarding Icon

Easier Terminations

Less time spent on each termination. Bonded-Pairs terminate as quickly as nonbonded. Learn more.

Fewer Failures Icon

Fewer Failures

Gas-tight connections and the ability to terminate all 8 conductors at once leads to fewer install failures.

Versatility Icon

Versatility

Switch from a jack to a plug or vice versa without having to reterminate the cable.

Recommend a Reliable and Complete Solution

yellow lightning bolt

POE Ready

Gain superior PoE performance when installed with our small diameter Category 6A cable.

certificate with ribbon 

Six Patents Pending

More than 2 years of engineering work and innovation to create a simple and more reliable solution.

thumbs up

3rd Party Tested

The solution has been tested by the most trustworthy partners and rigorous standards to ensure reliability and performance.

NEW! REVConnect Flex Plugs are here!

Learn more