...
  • Belden-HiProvision-MPLS-TP

HiProvision

The HiProvision software allows a user to quickly and easily create, configure and deploy MPLS-TP tunnels and services. These tunnels and services ensure the DRAGON PTN nodes are able to reserve and allocate guaranteed bandwidth for critical endpoint devices and data flows between them.

Features & Benefits

  • Quicker Implementation: Users are not required to structure their backbone networks on Command Line Interface (CLI) making this a much quicker solution
  • Simple to Use: Intuitive provisioning software that makes it easy to configure and manage complex networks
  • Offline Option: This software allows you to provision without being connected to the network. Both online and offline options are available.