Digital I/O Modules
Lumberg Automation offers a broad range of digital I/O modules for the leading industrial Ethernet protocols, as well as legacy industrial fieldbus systems. The Lumberg Automation I/O portfolio supports complex automation requirements in industrial applications. These modules are designed to meet the highest electromechanical demands present in harsh environments, ensuring high availability of machines and plants.
Features & Benefits
- Flexibility & Reliability: Excellent performance in any industrial application
- High System Availability: Operational reliability due to a robust design
- Replace Modules Faster: Use universal channels as digital input or digital output without any configuration
- Vibration & Shock Resistance: Superior electrical performance is possible thanks to the modules' ability to perform in harsh conditions
-
TECHNICAL DETAIL
-
Product Listing
LION-POWER DIGITAL I/O MODULES multiprotocol (profinet, Ethernet/ip, ethercat) with M12 Power Supply...
LION-POWER DIGITAL I/O MODULES ethernet with m12 power supply connection
LION-POWER DIGITAL I/O MODULES profinet with m12 power supply connection
LION-POWER DIGITAL I/O MODULES multiprotocol (profinet, ethernet/IP, Ethercat) with 7/8" Power...
LION-POWER DIGITAL I/O MODULES ethernet/ip with 7/8" power supply connection
LION-POWER DIGITAL I/O MODULES profinet with 7/8" power supply connection
Fieldbus I/O Modules - canopen
Fieldbus I/O Modules - DeviceNet
Fieldbus I/O Modules - PRofibus