LioN-M, PROFIBUS I/O Device, 16DIO (8x M12), 7/8" Power Supply, Plastic, 60 mm
Product Family |
I/O Systems: Active - Standalone |
---|---|
Product Sub Family |
LioN-M |
Item Description |
0970 PSL 700 |
Device Type |
I/O Module |
Protocol |
PROFIBUS |
I/O Function |
16DIO |
Bus Connection |
M12, 5-poles, B-coded |
Power Connection (System Supply) |
7/8" Power, 5-poles |
I/O Connection |
M12, 5-poles, A-coded |
I/O Type |
Digital In-/Output (Universal) |
Housing Material |
Plastic, PBT |
Housing Color |
Black |
---|---|
Protection Degree / IP Rating** |
IP67 |
Potted |
No |
Dimensions (W x H x D) |
60 mm x 40 mm x 243 mm |
Weight |
390 g |
Ambient Temperature (Operation)* |
-10 °C to 60 °C |
Vibration Resistance |
10 g / 5 -500 Hz |
Shock Resistance |
50 g / 11ms |
Contact Base Material |
M12, B-coded, CuSn, Gold-plated | 7/8" CuZn, Gold-plated |
Contact Bearer Material |
PA / TPU |
O-Ring Material |
FKM |
Mounting |
2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
Fastening Torque (Fixing Screw) |
M4: 1 Nm |
Fastening Torque (Ground Connection (FE)) |
M4: 1 Nm |
Fastening Torque (Bus Connection) |
M12: 0.5 Nm |
Fastening Torque (Power Connection) |
7/8": 1.5 Nm |
Fastening Torque (I/O Connection) |
M12: 0.5 Nm |
Included in Delivery |
Attachable Labels: 15x, Sealing Caps: 4x M12 |
Connection |
M12, 5-poles, B-coded |
---|---|
Number of Connections |
2 |
Transmission Rate |
9.6 kbps … 12 Mbps |
Transmission Rate Adjustment |
Automatically with start of the communication |
Addressing via Rotary Address Switches |
1 ...99 dec |
Addressing via PROFIBUS |
1 …125 dec |
ID Number |
09CA hex |
Connection Module Supply Voltage |
7/8" Power, 5-poles |
---|---|
Number of Connections |
2 |
Current Carrying Capacity of Connector |
max. 9 A |
Module Supply Voltage (Nominal) |
24 V DC (SELV/PELV) |
Module Supply Voltage (Range) |
19 V DC to 30 V DC |
Current Consumption (typ.) |
70 mA (at 24 V DC) |
Reverse Polarity Protection |
Yes |
Status Indicator |
LED green |
Diagnostic Indicator |
No |
Connection Sensor Supply Voltage |
via Module Supply Connection |
Current Carrying Capacity of Connector |
max. 9 A |
Sensor Supply Voltage (Nominal) |
24 V DC (SELV/PELV) |
Sensor Supply Voltage (Range) |
19 V DC to 30 V DC |
Reverse Polarity Protection |
Yes |
Status Indicator |
LED green |
Diagnostic Indicator |
No |
Connection Actuator Supply Voltage |
via Module Supply Connection |
Current Carrying Capacity of Connector |
max. 9 A |
Actuator Supply Voltage (Nominal) |
24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range) |
19 V DC to 30 V DC |
Reverse Polarity Protection |
Yes |
Status Indicator |
LED green |
Diagnostic Indicator |
No |
Number of Digital Input Channels |
max. 16, universal |
---|---|
Connection |
M12, 5-poles, A-coded |
Number of Ports |
8x, X1 to X8 |
Channel Type |
Type 3 acc. to IEC 61131-2 |
Input Wiring |
2-, 3-, 4-wire |
Nominal Voltage |
24 V DC via US (module power supply) |
Nominal Current |
typ. 5 mA |
Sensor Current Supply |
max. 200 mA per port (at 30°C) |
Sensor Type |
PNP |
Input Voltage Range "0" signal |
-3 V DC …+5 V DC |
Input Voltage Range "1" signal |
11 V DC … 30 V DC |
Input Filter Time |
1 ms, fixed |
Protective Circuit |
Electronicaly: Overload protection, short-circuit protection |
Status Indicator |
LED yellow per channel |
Diagnostic Indicator |
LED red per port |
Number of Digital Output Channels |
max. 16, universal |
---|---|
Connection |
M12, 5-poles, A-coded |
Number of Ports |
8x, X1 to X8 |
Channel Type |
p-switching |
Output Wiring |
2-, 3-wire |
Nominal Voltage |
24 V DC via UL (actuator power supply) |
Output Current per Channel |
max. 1.6 A |
Output Current per Module |
max. 9 A |
Galvanically Isolated |
No |
Protective Circuit |
Electronicaly: Overload protection, short-circuit protection |
Overload Behavior |
Auto off and on switching / Manual restart |
Status Indicator |
LED yellow per channel |
Diagnostic Idicator |
LED red per channel |
US (System Supply Voltage) / FE |
500 V DC |
---|---|
US / UL (Actuator Supply Voltage) |
500 V DC |
UL / FE |
500 V DC |
Bus connection / FE |
500 V DC |
EMC Directive |
2014/30/EU |
---|---|
EN 61000-4-2 Electrostatic Discharge (ESD) |
Criterion B; 4 kV contact discharge, 8 kV air discharge |
EN 61000-4-3 Electromagnetic Field |
Criterion A; Field intensity: 10 V/m |
EN 61000-4-4 Fast Transients (Burst) |
Criterion B, 2 kV |
EN 61000-4-5 Surge Voltage |
Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m |
EN 61000-4-6 Conducted immunity |
Criterion A; Test voltage 10 V |
EN 55022 Radio Interference Properties |
Class A |
CE |
Yes |
---|---|
RoHS Compliant |
Yes |
UL |
cULus Listed, UL 508 |
---|---|
UL-File |
E230848 |
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.18 Revision Date: 02-16-2021 |